Timing belt pulleys / 3M / with flanged pulley / steel, grey cast iron / SGU

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SGU11208M020
SGU11208M030
SGU11208M050
SGU11208M085
SGU14408M020
SGU14408M030
SGU14408M050
SGU16808M020
SGU16808M030
SGU16808M050
SGU16808M085
SGU1808M020
SGU1808M030
SGU1808M050
SGU19208M020
SGU19208M030
SGU19208M050
SGU19208M085
SGU2008M020
SGU2008M030
SGU2008M050
SGU2208M020
SGU2208M030
SGU2208M050
SGU2208M085
SGU2408M020
SGU2408M030
SGU2408M050
SGU2408M085
SGU2608M020
SGU2608M030
SGU2608M050
SGU2608M085
SGU2808M020
SGU2808M030
SGU2808M050
SGU2808M085
SGU3008M020
SGU3008M030
SGU3008M050
SGU3008M085
SGU3208M020
SGU3208M030
SGU3208M050
SGU3208M085
SGU3408M020
SGU3408M030
SGU3408M050
SGU3408M085
SGU3608M020
SGU3608M030
SGU3608M050
SGU3608M085
SGU3808M020
SGU3808M030
SGU3808M050
SGU3808M085
SGU4008M020
SGU4008M030
SGU4008M050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Belt Width Used
(mm)
The Number of Teeth Type Effective diameter Dw
(mm)
Outer diameter Da
(mm)
Material Weight
(kg)
Description

-

1 Quote 201126A285.2-Cast iron5.200112-8M-20

-

1 Quote 301126A285.2283.83Cast iron6.8112-8M-30

-

1 Quote 5011210A285.2283.83Cast iron9.600112-8M-50

-

1 Quote 8511210A285.2283.83Cast iron16.300112-8M-85

-

1 Quote 201446A366.69365.32Cast iron7.5144-8M-20

-

1 Quote 301446A366.69365.32Cast iron9.300144-8M-30

-

1 Quote 5014410A366.69365.32Cast iron13.8144-8M-50

-

1 Quote 201686A427.81426.44Cast iron10168-8M-20

-

1 Quote 301686A427.81426.44Cast iron11.400168-8M-30

-

1 Quote 5016810A427.81426.44Cast iron16168-8M-50

-

1 Quote 8516810A427.81426.44Cast iron26.100168-8M-85

-

1 Quote 20186F45.8444.46Steel0.3218-8M-20

-

1 Quote 30186F45.8444.46Steel0.4218-8M-30

-

1 Quote 50186F45.8444.46Steel0.718-8M-50

-

1 Quote 201926A488.92487.55Steel14.400192-8M-20

-

1 Quote 301926A488.92487.55Steel16192-8M-30

-

1 Quote 5019210A488.92487.55Steel22.400192-8M-50

-

1 Quote 8519210A488.92487.55Steel30.600192-8M-85

-

1 Quote 20206F50.9349.56Steel0.4320-8M-20

-

1 Quote 30206F50.9349.56Steel0.5620-8M-30

-

1 Quote 50206F50.9349.56Steel0.8220-8M-50

-

1 Quote 20226F56.0254.65Steel0.5422-8M-20

-

1 Quote 30226F56.0254.65Steel0.6922-8M-30

-

1 Quote 50226F56.0254.65Steel122-8M-50

-

1 Quote 85226F56.0254.65Steel1.5522-8M-85

-

1 Quote 20246F61.1259.75Steel0.6524-8M-20

-

1 Quote 30246F61.1259.75Steel0.8424-8M-30

-

1 Quote 50246F61.1259.75Steel1.224-8M-50

-

1 Quote 85246F61.1259.75Steel1.924-8M-85

-

1 Quote 20266F66.2164.84Steel0.826-8M-20

-

1 Quote 30266F66.2164.84Steel126-8M-30

-

1 Quote 50266F66.2164.84Steel1.526-8M-50

-

1 Quote 85266F66.2164.84Steel2.25026-8M-85

-

1 Quote 20286F71.4570.08Steel0.8728-8M-20

-

1 Quote 30286F71.4570.08Steel1.12028-8M-30

-

1 Quote 50286F71.4570.08Steel1.67028-8M-50

-

1 Quote 85286F71.4570.08Steel2.5528-8M-85

-

1 Quote 20306F76.575.13Steel1.0230-8M-20

-

1 Quote 30306F76.575.13Steel1.32030-8M-30

-

1 Quote 50306F76.575.13Steel1.97030-8M-50

-

1 Quote 85306F76.575.13Steel330-8M-85

-

1 Quote 20326F81.5380.16Steel1.232-8M-20

-

1 Quote 30326F81.5380.16Steel1.532-8M-30

-

1 Quote 50326F81.5380.16Steel2.2732-8M-50

-

1 Quote 85326F81.5380.16Steel3.5732-8M-85

-

1 Quote 20346F86.5985.22Steel1.434-8M-20

-

1 Quote 30346F86.5985.22Steel1.834-8M-30

-

1 Quote 50346F86.5985.22Steel2.69034-8M-50

-

1 Quote 85346F86.5985.22Steel434-8M-85

-

1 Quote 20366F91.6790.3Steel1.5536-8M-20

-

1 Quote 30366F91.6790.3Steel1.99036-8M-30

-

1 Quote 50366F91.6790.3Steel2.9736-8M-50

-

1 Quote 85366F91.6790.3Steel4.536-8M-85

-

1 Quote 20386F96.7695.39Steel1.6538-8M-20

-

1 Quote 30386F96.7695.39Steel2.2738-8M-30

-

1 Quote 50386F96.7695.39Steel3.23038-8M-50

-

1 Quote 85386F96.7695.39Steel4.938-8M-85

-

1 Quote 20406F101.86100.49Steel1.840-8M-20

-

1 Quote 30406F101.86100.49Steel2.440-8M-30

-

1 Quote 50406F101.86100.49Steel3.540-8M-50

Loading...

Basic information

Division(mm) 8

Tech Support