Timing belt pulleys for TaperLock / 14M / steel, grey cast iron / SGVTB

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SGVTB11214M040
SGVTB11214M055
SGVTB11214M085
SGVTB11214M115
SGVTB14414M040
SGVTB14414M055
SGVTB14414M085
SGVTB14414M115
SGVTB16814M040
SGVTB16814M055
SGVTB16814M085
SGVTB16814M115
SGVTB19214M040
SGVTB19214M055
SGVTB19214M085
SGVTB19214M115
SGVTB2814M040
SGVTB2814M055
SGVTB2814M085
SGVTB2814M115
SGVTB2914M040
SGVTB2914M055
SGVTB2914M085
SGVTB2914M115
SGVTB3014M040
SGVTB3014M055
SGVTB3014M085
SGVTB3014M115
SGVTB3214M040
SGVTB3214M055
SGVTB3214M085
SGVTB3214M115
SGVTB3414M040
SGVTB3414M055
SGVTB3414M085
SGVTB3414M115
SGVTB3614M040
SGVTB3614M055
SGVTB3614M085
SGVTB3614M115
SGVTB3814M040
SGVTB3814M055
SGVTB3814M085
SGVTB3814M115
SGVTB4014M040
SGVTB4014M055
SGVTB4014M085
SGVTB4014M115
SGVTB4414M040
SGVTB4414M055
SGVTB4414M085
SGVTB4414M115
SGVTB4814M040
SGVTB4814M055
SGVTB4814M085
SGVTB4814M115
SGVTB5614M040
SGVTB5614M055
SGVTB5614M085
SGVTB5614M115
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Belt Width Used
(mm)
The Number of Teeth Type Effective diameter Dw
(mm)
Outer diameter Da
(mm)
Material Taper bushing Weight
(kg)
Description

-

1 Quote 401129A499.11496.32Cast iron302025.6TB 112-14M-40 (3020)

-

1 Quote 551129A499.11496.32Cast iron302028.400TB 112-14M-55 (3020)

-

1 Quote 851129A499.11496.32Cast iron352541.800TB 112-14M-85 (3525)

-

1 Quote 1151129A499.11496.32Cast iron353546TB 112-14M-115 (3535)

-

1 Quote 401449A641.71638.92Cast iron302032.000TB 144-14M-40 (3020)

-

1 Quote 551449A641.71638.92Cast iron302036.200TB 144-14M-55 (3020)

-

1 Quote 851449A641.71638.92Cast iron352552.400TB 144-14M-85 (3525)

-

1 Quote 1151449A641.71638.92Cast iron404068.000TB 144-14M-115 (4040)

-

1 Quote 401689A748.66745.87Cast iron302044.000TB 168-14M-40 (3020)

-

1 Quote 551689A748.66745.87Cast iron302049.000TB 168-14M-55 (3020)

-

1 Quote 851689A748.66745.87Cast iron352560TB 168-14M-85 (3525)

-

1 Quote 1151689A748.66745.87Cast iron404082.600TB 168-14M-115 (4040)

-

1 Quote 401929A855.62852.82Cast iron302049.000TB 192-14M-40 (3020)

-

1 Quote 551929A855.62852.82Cast iron302053.000TB 192-14M-55 (3020)

-

1 Quote 851923A855.62852.82Cast iron353586.000TB 192-14M-85 (3535)

-

1 Quote 1151929A855.62852.82Cast iron404096.000TB 192-14M-115 (4040)

-

1 Quote 40284F124.78122.12Steel20122TB 28-14M-40 (2012)

-

1 Quote 55284F124.78122.12Steel20122.2TB 28-14M-55 (2012)

-

1 Quote 85284F124.78122.12Steel25177.7TB 28-14M-85 (2517)

-

1 Quote 115284F124.78126.57Steel25173.770TB 28-14M-115 (2517)

-

1 Quote 40294F129.23126.57Steel20122.38TB 29-14M-40 (2012)

-

1 Quote 55294F129.23126.57Steel20122.740TB 29-14M-55 (2012)

-

1 Quote 85294F129.23126.57Steel25178.400TB 29-14M-85 (2517)

-

1 Quote 115294F129.23126.57Steel25174TB 29-14M-115 (2517)

-

1 Quote 40304F133.69130.99Steel20122.65TB 30-14M-40 (2012)

-

1 Quote 55304F133.69130.99Steel25172.7TB 30-14M-55 (2517)

-

1 Quote 85304F133.69130.99Steel25179.100TB 30-14M-85 (2517)

-

1 Quote 115304F133.69130.99Steel25175TB 30-14M-115 (2517)

-

1 Quote 40324F142.6139.88Steel20123.4TB 32-14M-40 (2012)

-

1 Quote 55324F142.6139.88Steel25173.660TB 32-14M-55 (2517)

-

1 Quote 85324F142.6139.88Steel251710.9TB 32-14M-85 (2517)

-

1 Quote 115324F142.6139.88Steel25176.8TB 32-14M-115 (2517)

-

1 Quote 40344F151.52148.79Steel25173.87TB 34-14M-40 (2517)

-

1 Quote 55344F151.52148.79Steel25174.550TB 34-14M-55 (2517)

-

1 Quote 85344F151.52148.79Steel251711.900TB 34-14M-85 (2517)

-

1 Quote 115344F151.52148.79Steel25177.6TB 34-14M-115 (2517)

-

1 Quote 40364F160.43157.68Steel25174.8TB 36-14M-40 (2517)

-

1 Quote 55364F160.43157.68Steel25175.200TB 36-14M-55 (2517)

-

1 Quote 85364F160.43157.68Steel302013.200TB 36-14M-85 (3020)

-

1 Quote 115364F160.43157.68Steel30207.000TB 36-14M-115 (3020)

-

1 Quote 40384F169.34166.6Steel25175.4TB 38-14M-40 (2517)

-

1 Quote 55384F169.34166.6Steel25176.200TB 38-14M-55 (2517)

-

1 Quote 85384F169.34166.6Steel302015.150TB 38-14M-85 (3020)

-

1 Quote 115384F169.34166.6Steel30208.400TB 38-14M-115 (3020)

-

1 Quote 40404F178.25175.49Steel25176TB 40-14M-40 (2517)

-

1 Quote 55404F178.25175.49Steel25177.000TB 40-14M-55 (2517)

-

1 Quote 85404F178.25175.49Steel302017.100TB 40-14M-85 (3020)

-

1 Quote 115404F178.25175.49Steel30209.2TB 40-14M-115 (3020)

-

1 Quote 40444F196.08193.28Steel30207.800TB 44-14M-40 (3020)

-

1 Quote 55444F196.08193.28Steel30208.6TB 44-14M-55 (3020)

-

1 Quote 85444F196.08193.28Steel302023.300TB 44-14M-85 (3020)

-

1 Quote 115444F196.08193.28Steel302014.000TB 44-14M-115 (3020)

-

1 Quote 40484F213.9211.11Steel30209.400TB 48-14M-40 (3020)

-

1 Quote 55484F213.9211.11Steel302010.4TB 48-14M-55 (3020)

-

1 Quote 85484F213.9211.11Steel302023.300TB 48-14M-85 (3020)

-

1 Quote 115484F213.9211.11Steel303017.100TB 48-14M-115 (3030)

-

1 Quote 40569WF249.55246.76Steel302010.800TB 56-14M-40 (3020)

-

1 Quote 55569WF249.55246.76Steel302012TB 56-14M-55 (3020)

-

1 Quote 85564F249.55246.76Steel352525TB 56-14M-85 (3525)

-

1 Quote 115564F249.55246.76Steel353524.800TB 56-14M-115 (3535)

Loading...

Basic information

Division(mm) 14

Tech Support