Timing belt pulleys for TaperLock / 8M / steel, grey cast iron / SGUTB

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SGUTB11208M030
SGUTB11208M050
SGUTB11208M085
SGUTB14408M020
SGUTB14408M030
SGUTB14408M050
SGUTB14408M085
SGUTB16808M050
SGUTB16808M085
SGUTB19208M050
SGUTB19208M085
SGUTB2208M020
SGUTB2208M030
SGUTB2408M020
SGUTB2408M030
SGUTB2608M020
SGUTB2608M030
SGUTB2808M020
SGUTB2808M030
SGUTB2808M050
SGUTB3008M020
SGUTB3008M030
SGUTB3008M050
SGUTB3208M020
SGUTB3208M030
SGUTB3208M050
SGUTB3408M020
SGUTB3408M030
SGUTB3408M050
SGUTB3408M085
SGUTB3608M020
SGUTB3608M030
SGUTB3608M050
SGUTB3608M085
SGUTB3808M020
SGUTB3808M030
SGUTB3808M050
SGUTB3808M085
SGUTB4008M020
SGUTB4008M030
SGUTB4008M050
SGUTB4008M085
SGUTB4408M020
SGUTB4408M030
SGUTB4408M050
SGUTB4408M085
SGUTB4808M020
SGUTB4808M030
SGUTB4808M050
SGUTB4808M085
SGUTB5608M020
SGUTB5608M030
SGUTB5608M050
SGUTB5608M085
SGUTB6408M020
SGUTB6408M030
SGUTB6408M050
SGUTB6408M085
SGUTB7208M020
SGUTB7208M030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Belt Width Used
(mm)
The Number of Teeth Type Effective diameter Dw
(mm)
Outer diameter Da
(mm)
Material Taper bushing Weight
(kg)
Description

-

1 Quote 301128A285.21283.83Cast iron25176.200TB 112-8M-30 (2517)

-

1 Quote 501129W285.21283.83Cast iron302012TB 112-8M-50 (3020)

-

1 Quote 851129W285.21283.83Cast iron302015.000TB 112-8M-85 (3020)

-

1 Quote 201448A366.69365.32Cast iron25174.8TB 144-8M-20 (2517)

-

1 Quote 301448A366.69365.32Cast iron25179TB 144-8M-30 (2517)

-

1 Quote 501449A366.69365.32Cast iron302015.200TB 144-8M-50 (3020)

-

1 Quote 851449A366.69365.32Cast iron352520.000TB 144-8M-85 (3525)

-

1 Quote 501689A427.81426.44Cast iron352522.800TB 168-8M-50 (3525)

-

1 Quote 851689A427.81426.44Cast iron352523TB 168-8M-85 (3525)

-

1 Quote 501929A488.92487.55Cast iron302024TB 192-8M-50 (3020)

-

1 Quote 851929A488.92487.55Cast iron352526.000TB 192-8M-85 (3525)

-

1 Quote 20225F56.0254.65Steel11080.24TB 22-8M-20 (1008)

-

1 Quote 30225F56.0254.65Steel11080.29TB 22-8M-30 (1108)

-

1 Quote 20245F61.1259.75Steel11080.3TB 24-8M-20 (1108)

-

1 Quote 30245F61.1259.75Steel11080.38TB 24-8M-30 (1108)

-

1 Quote 20265F66.2164.84Steel11080.36TB 26-8M-20 (1108)

-

1 Quote 30265F66.2164.84Steel11080.45TB 26-8M-30 (1108)

-

1 Quote 20285F71.370.08Steel11080.44TB 28-8M-20 (1108)

-

1 Quote 30285F71.370.08Steel12100.5TB 28-8M-30 (1210)

-

1 Quote 50284F71.370.08Steel12100.6TB 28-8M-50 (1210)

-

1 Quote 20305F76.3975.13Steel11080.53TB 30-8M-20 (1108)

-

1 Quote 30303F76.3975.13Steel16150.45TB 30-8M-30 (1615)

-

1 Quote 50305F76.3975.13Steel16150.65TB 30-8M-50 (1615)

-

1 Quote 20325F81.4980.16Steel16100.42TB 32-8M-20 (1610)

-

1 Quote 30323F81.4980.16Steel16150.59TB 32-8M-30 (1615)

-

1 Quote 50325F81.4980.16Steel16150.82TB 32-8M-50 (1615)

-

1 Quote 20345F86.5885.22Steel16100.55TB 34-8M-20 (1610)

-

1 Quote 30343F86.5885.22Steel16150.77TB 34-8M-30 (1615)

-

1 Quote 50345F86.5885.22Steel16151.060TB 34-8M-50 (1615)

-

1 Quote 85344F86.5885.22Steel16151.430TB 34-8M-85 (1615)

-

1 Quote 20365F91.6790.3Steel16100.68TB 36-8M-20 (1610)

-

1 Quote 30363F91.6790.3Steel16150.96TB 36-8M-30 (1615)

-

1 Quote 50365F91.6790.3Steel16151.3TB 36-8M-50 (1615)

-

1 Quote 85364F91.6790.3Steel16151.87TB 36-8M-85 (1615)

-

1 Quote 20385F96.7795.39Steel16100.8TB 38-8M-20 (1610)

-

1 Quote 30383F96.7795.39Steel16151.15TB 38-8M-30 (1615)

-

1 Quote 50385F96.7795.39Steel16151.6TB 38-8M-50 (1615)

-

1 Quote 85384F96.7795.39Steel16152.2TB 38-8M-85 (1615)

-

1 Quote 20405F101.86100.49Steel16101.01TB 40-8M-20 (1610)

-

1 Quote 30403F101.86100.49Steel16151.340TB 40-8M-30 (1615)

-

1 Quote 50404F101.86100.49Steel20121.71TB 40-8M-50 (2012)

-

1 Quote 85404F101.86100.49Steel20121.783TB 40-8M-85 (2012)

-

1 Quote 20448F112.05110.67Steel20121.2TB 44-8M-20 (2012)

-

1 Quote 30444F112.05110.67Steel20121.33TB 44-8M-30 (2012)

-

1 Quote 50444F112.05110.67Steel20121.78TB 44-8M-50 (2012)

-

1 Quote 85444F112.05110.67Steel20122.3TB 44-8M-85 (2012)

-

1 Quote 20488F122.23120.86Steel20121.6TB 48-8M-20 (2012)

-

1 Quote 30484F122.23120.86Steel20121.78TB 48-8M-30 (2012)

-

1 Quote 50484F122.23120.86Steel20122.3TB 48-8M-50 (2012)

-

1 Quote 85484F122.23120.86Steel25172.66TB 48-8M-85 (2517)

-

1 Quote 20568F142.6141.23Steel20122.4TB 56-8M-20 (2012)

-

1 Quote 30564F142.6141.23Steel20123.76TB 56-8M-30 (2012)

-

1 Quote 50564F142.6141.23Steel25173.4TB 56-8M-50 (2517)

-

1 Quote 85564F142.6141.23Steel25174.45TB 56-8M-85 (2517)

-

1 Quote 20648WF162.97161.6Steel20122.7TB 64-8M-20 (2012)

-

1 Quote 30648F162.97161.6Steel25174.2TB 64-8M-30 (2517)

-

1 Quote 50644F162.97161.6Steel25175TB 64-8M-50 (2517)

-

1 Quote 85644F162.97161.6Steel25176.200TB 64-8M-85 (2517)

-

1 Quote 20728WF183.35181.97Steel20123.3TB 72-8M-20 (2012)

-

1 Quote 30728WF183.35181.97Steel25174.3TB 72-8M-30 (2517)

Loading...

Basic information

Division(mm) 8

Tech Support