Timing belt pulleys / AT5 / with flanged pulley / aluminium / SGJ

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SGJ21AT510
SGJ21AT512
SGJ21AT514
SGJ21AT515
SGJ21AT516
SGJ21AT518
SGJ21AT519
SGJ21AT520
SGJ21AT522
SGJ21AT524
SGJ21AT525
SGJ21AT526
SGJ21AT527
SGJ21AT528
SGJ21AT530
SGJ21AT532
SGJ21AT536
SGJ21AT540
SGJ21AT542
SGJ21AT544
SGJ21AT548
SGJ21AT560
SGJ27AT512
SGJ27AT514
SGJ27AT515
SGJ27AT516
SGJ27AT518
SGJ27AT519
SGJ27AT520
SGJ27AT522
SGJ27AT524
SGJ27AT525
SGJ27AT526
SGJ27AT527
SGJ27AT528
SGJ27AT530
SGJ27AT532
SGJ27AT536
SGJ27AT540
SGJ27AT542
SGJ27AT544
SGJ27AT548
SGJ27AT560
SGJ36AT512
SGJ36AT514
SGJ36AT515
SGJ36AT516
SGJ36AT518
SGJ36AT519
SGJ36AT520
SGJ36AT522
SGJ36AT524
SGJ36AT525
SGJ36AT526
SGJ36AT527
SGJ36AT528
SGJ36AT530
SGJ36AT532
SGJ36AT536
SGJ36AT540
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Belt Width Used
(mm)
The Number of Teeth Type Effective diameter Dw
(mm)
Outer diameter Da
(mm)
Weight
(kg)
Description

-

1 Quote -------

-

1 Quote 10126F19.0117.850.01621 AT5/12-2

-

1 Quote 10146F22.2921.050.01921 AT5/14-2

-

1 Quote 10156F23.8822.650.02121 AT5/15-2

-

1 Quote 10166F25.4724.20.02521 AT5/16-2

-

1 Quote 10186F28.6527.40.03121 AT5/18-2

-

1 Quote 10196F30.25290.03621 AT5/19-2

-

1 Quote 10206F31.8330.60.03821 AT5/20-2

-

1 Quote 10226F35.1233.850.04621 AT5/22-2

-

1 Quote 10246F38.21370.05421 AT5/24-2

-

1 Quote 10256F39.838.60.05821 AT5/25-2

-

1 Quote 10266F41.4740.20.06221 AT5/26-2

-

1 Quote 10276F42.9841.80.06421 AT5/27-2

-

1 Quote 10286F44.6243.350.07121 AT5/28-2

-

1 Quote 10306F47.7646.550.07521 AT5/30-2

-

1 Quote 10326F50.9449.70.08821 AT5/32-2

-

1 Quote 10366F57.3156.050.14421 AT5/36-2

-

1 Quote 10406F63.6662.450.13821 AT5/40-2

-

1 Quote 10426F66.8765.60.1821 AT5/42-2

-

1 Quote 1044670.0768.80.18521 AT5/44-0

-

1 Quote 1048676.4275.150.221 AT5/48-0

-

1 Quote 1060695.5294.250.30721 AT5/60-0

-

1 Quote 16126F19.0117.850.02227 AT5/12-2

-

1 Quote 16146F22.2921.050.02627 AT5/14-2

-

1 Quote 16156F23.8822.650.02927 AT5/15-2

-

1 Quote 16166F25.4724.20.03527 AT5/16-2

-

1 Quote 16186F28.6527.40.04327 AT5/18-2

-

1 Quote 16196F30.25290.04927 AT5/19-2

-

1 Quote 16206F31.8330.60.05327 AT5/20-2

-

1 Quote 16226F35.1233.850.05427 AT5/22-2

-

1 Quote 16246F38.21370.07627 AT5/24-2

-

1 Quote 16256F39.838.60.08127 AT5/25-2

-

1 Quote 16266F41.4740.20.8527 AT5/26-2

-

1 Quote 16276F42.9841.80.0927 AT5/27-2

-

1 Quote 16286F44.6243.350.09227 AT5/28-2

-

1 Quote 16306F47.7646.550.10527 AT5/30-2

-

1 Quote 16326F50.9449.70.1227 AT5/32-2

-

1 Quote 16366F57.3156.050.1627 AT5/36-2

-

1 Quote 16406F63.6662.450.19327 AT5/40-2

-

1 Quote 16426F66.8765.60.20527 AT5/42-2

-

1 Quote 1644670.0768.80.22827 AT5/44-0

-

1 Quote 1648676.4275.150.2827 AT5/48-0

-

1 Quote 1660695.5294.250.4327 AT5/60-0

-

1 Quote 25126F19.0117.850.03136 AT5/12-2

-

1 Quote 25146F22.2921.050.03736 AT5/14-2

-

1 Quote 25156F23.8822.650.04136 AT5/15-2

-

1 Quote 25166F25.4724.20.0536 AT5/16-2

-

1 Quote 25186F28.6527.40.06136 AT5/18-2

-

1 Quote 25196F30.25290.0736 AT5/19-2

-

1 Quote 25206F31.8330.60.07636 AT5/20-2

-

1 Quote 25226F35.1233.850.0836 AT5/22-2

-

1 Quote 25246F38.21370.10936 AT5/24-2

-

1 Quote 25256F39.838.60.11636 AT5/25-2

-

1 Quote 25266F41.4740.20.1236 AT5/26-2

-

1 Quote 25276F42.9841.80.12836 AT5/27-2

-

1 Quote 25286F44.6243.350.13536 AT5/28-2

-

1 Quote 25306F47.7646.550.1536 AT5/30-2

-

1 Quote 25326F50.9449.70.17636 AT5/32-2

-

1 Quote 25366F57.3156.050.2336 AT5/36-2

-

1 Quote 25406F63.6662.450.27636 AT5/40-2

Loading...

Basic information

Division(mm) 5 Material Aluminum

Tech Support