Timing belt pulleys / T10 / with flanged pulley / aluminium / SGI

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SGI31T1012
SGI31T1014
SGI31T1015
SGI31T1016
SGI31T1018
SGI31T1019
SGI31T1020
SGI31T1022
SGI31T1024
SGI31T1025
SGI31T1026
SGI31T1027
SGI31T1028
SGI31T1030
SGI31T1032
SGI31T1036
SGI31T1040
SGI31T1044
SGI31T1048
SGI31T1060
SGI40T1012
SGI40T1014
SGI40T1015
SGI40T1016
SGI40T1018
SGI40T1019
SGI40T1020
SGI40T1022
SGI40T1024
SGI40T1025
SGI40T1026
SGI40T1027
SGI40T1028
SGI40T1030
SGI40T1032
SGI40T1036
SGI40T1040
SGI40T1044
SGI40T1048
SGI40T1060
SGI47T1018
SGI47T1019
SGI47T1020
SGI47T1022
SGI47T1024
SGI47T1025
SGI47T1026
SGI47T1027
SGI47T1028
SGI47T1030
SGI47T1032
SGI47T1036
SGI47T1040
SGI47T1044
SGI47T1048
SGI47T1060
SGI66T1018
SGI66T1019
SGI66T1020
SGI66T1022
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Belt Width Used
(mm)
The Number of Teeth Type Effective diameter Dw
(mm)
Outer diameter Da
(mm)
Weight
(kg)
Description

-

1 Quote 16126F38.236.350.07631 T10/12-2

-

1 Quote 16146F44.5642.70.10431 T10/14-2

-

1 Quote 16156F47.7545.90.11631 T10/15-2

-

1 Quote 16166F50.9349.050.13431 T10/16-2

-

1 Quote 16186F57.2955.450.16731 T10/18-2

-

1 Quote 16196F60.4858.60.18431 T10/19-2

-

1 Quote 16206F63.6661.80.20831 T10/20-2

-

1 Quote 16226F70.0368.150.25331 T10/22-2

-

1 Quote 16246F76.3974.550.28831 T10/24-2

-

1 Quote 16256F79.5877.70.3131 T10/25-2

-

1 Quote 16266F82.7680.90.35731 T10/26-2

-

1 Quote 16276F85.9584.10.36431 T10/27-2

-

1 Quote 16286F89.1387.250.40131 T10/28-2

-

1 Quote 16306F95.4993.650.44131 T10/30-2

-

1 Quote 16326F101.861000.49331 T10/32-2

-

1 Quote 16366F114.59112.750.62331 T10/36-2

-

1 Quote 16406F127.32125.450.76731 T10/40-2

-

1 Quote 16446140.06138.20.99331 T10/44-0

-

1 Quote 16486152.78150.951.0931 T10/48-0

-

1 Quote 16606190.98189.11.7131 T10/60-0

-

1 Quote 25126F38.236.350.09940 T10/12-2

-

1 Quote 25146F44.5642.70.13440 T10/14-2

-

1 Quote 25156F47.7545.90.15240 T10/15-2

-

1 Quote 25166F50.9349.050.17640 T10/16-2

-

1 Quote 25186F57.2955.450.22440 T10/18-2

-

1 Quote 25196F60.4858.60.24740 T10/19-2

-

1 Quote 25206F63.6661.80.27640 T10/20-2

-

1 Quote 25226F70.0368.150.33740 T10/22-2

-

1 Quote 25246F76.3974.550.39240 T10/24-2

-

1 Quote 25256F79.5877.70.42240 T10/25-2

-

1 Quote 25266F82.7680.90.47740 T10/26-2

-

1 Quote 25276F85.9584.10.53640 T10/27-2

-

1 Quote 25286F89.1387.250.5440 T10/28-2

-

1 Quote 25306F95.4993.650.6440 T10/30-2

-

1 Quote 25326F101.861000.69340 T10/32-2

-

1 Quote 25366F114.59112.750.87340 T10/36-2

-

1 Quote 25406F127.32125.451.06740 T10/40-2

-

1 Quote 25446140.06138.21.3540 T10/44-0

-

1 Quote 25486152.78150.951.51640 T10/48-0

-

1 Quote 25606190.98189.12.33940 T10/60-0

-

1 Quote 32186F57.2955.450.25347 T10/18-2

-

1 Quote 32196F60.4858.60.28647 T10/19-2

-

1 Quote 32206F63.6661.80.32247 T10/20-2

-

1 Quote 32226F70.0368.150.39347 T10/22-2

-

1 Quote 32246F76.3974.550.47547 T10/24-2

-

1 Quote 32256F79.5877.70.52747 T10/25-2

-

1 Quote 32266F82.7680.90.56447 T10/26-2

-

1 Quote 32276F85.9584.10.60247 T10/27-2

-

1 Quote 32286F89.1387.250.64247 T10/28-2

-

1 Quote 32306F95.4993.650.7447 T10/30-2

-

1 Quote 32326F101.861000.84447 T10/32-2

-

1 Quote 32366F114.59112.751.08347 T10/36-2

-

1 Quote 32406F127.32125.451.31747 T10/40-2

-

1 Quote 32446140.06138.21.61147 T10/44-0

-

1 Quote 32486152.78150.951.93147 T10/48-0

-

1 Quote 32606190.98189.13.00447 T10/60-0

-

1 Quote 50186F57.2955.450.42266 T10/18-2

-

1 Quote 50196F60.4858.60.46666 T10/19-2

-

1 Quote 50206F63.6661.80.5266 T10/20-2

-

1 Quote 50226F70.0368.150.5766 T10/22-2

Loading...

Basic information

Division(mm) 10 Material Aluminum

Tech Support