Timing belt pulleys / T5 / with flanged pulley / aluminium / SGH

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SGH21T510
SGH21T512
SGH21T514
SGH21T515
SGH21T516
SGH21T518
SGH21T519
SGH21T520
SGH21T522
SGH21T524
SGH21T525
SGH21T526
SGH21T527
SGH21T528
SGH21T530
SGH21T532
SGH21T536
SGH21T540
SGH21T542
SGH21T544
SGH21T548
SGH21T560
SGH27T510
SGH27T512
SGH27T514
SGH27T515
SGH27T516
SGH27T518
SGH27T519
SGH27T520
SGH27T522
SGH27T524
SGH27T525
SGH27T526
SGH27T527
SGH27T528
SGH27T530
SGH27T532
SGH27T536
SGH27T540
SGH27T542
SGH27T544
SGH27T548
SGH27T560
SGH36T510
SGH36T512
SGH36T514
SGH36T515
SGH36T516
SGH36T518
SGH36T519
SGH36T520
SGH36T522
SGH36T524
SGH36T525
SGH36T526
SGH36T527
SGH36T528
SGH36T530
SGH36T532
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Belt Width Used
(mm)
The Number of Teeth Type Effective diameter Dw
(mm)
Outer diameter Da
(mm)
Weight
(kg)
Description

-

1 Quote 10106F15.9215.050.01221 T5/10-2

-

1 Quote 10126F19.0118.250.01621 T5/12-2

-

1 Quote 10146F22.2921.450.01921 T5/14-2

-

1 Quote 10156F23.8823.050.02121 T5/15-2

-

1 Quote 10166F25.4724.60.02521 T5/16-2

-

1 Quote 10186F28.6527.80.03121 T5/18-2

-

1 Quote 10196F30.2529.40.03621 T5/19-2

-

1 Quote 10206F31.83310.03821 T5/20-2

-

1 Quote 10226F35.1224.250.04621 T5/22-2

-

1 Quote 10246F38.2137.70.05421 T5/24-2

-

1 Quote 10256F39.8390.05821 T5/25-2

-

1 Quote 10266F41.4740.60.06221 T5/26-2

-

1 Quote 10276F42.9842.20.06421 T5/27-2

-

1 Quote 10286F44.6243.750.07121 T5/28-2

-

1 Quote 10306F47.7646.950.07521 T5/30-2

-

1 Quote 10326F50.9450.10.08821 T5/32-2

-

1 Quote 10366F57.3156.450.11421 T5/36-2

-

1 Quote 10406F63.6662.850.13821 T5/40-2

-

1 Quote 10426F66.87660.1821 T5/42-2

-

1 Quote 1044670.0769.20.18521 T5/44-0

-

1 Quote 1048676.4275.550.221 T5/48-0

-

1 Quote 1060695.5294.650.30721 T5/60-0

-

1 Quote 16106F15.9215.050.01627 T5/10-2

-

1 Quote 16126F19.0118.250.02227 T5/12-2

-

1 Quote 16146F22.2921.450.02627 T5/14-2

-

1 Quote 16156F23.8823.050.02927 T5/15-2

-

1 Quote 16166F25.4724.60.03527 T5/16-2

-

1 Quote 16186F28.6527.80.04327 T5/18-2

-

1 Quote 16196F30.2529.40.04927 T5/19-2

-

1 Quote 16206F31.83310.05327 T5/20-2

-

1 Quote 16226F35.1224.250.05427 T5/22-2

-

1 Quote 16246F38.2137.70.07627 T5/24-2

-

1 Quote 16256F39.8390.08127 T5/25-2

-

1 Quote 16266F41.4740.60.08527 T5/26-2

-

1 Quote 16276F42.9842.20.0927 T5/27-2

-

1 Quote 16286F44.6243.750.09227 T5/28-2

-

1 Quote 16306F47.7646.950.10527 T5/30-2

-

1 Quote 16326F50.9450.10.12327 T5/32-2

-

1 Quote 16366F57.3156.450.1627 T5/36-2

-

1 Quote 16406F63.6662.850.19327 T5/40-2

-

1 Quote 16426F66.87660.20527 T5/42-2

-

1 Quote 1644670.0769.20.22827 T5/44-0

-

1 Quote 1648676.4275.550.2827 T5/48-0

-

1 Quote 1660695.5294.650.4327 T5/60-0

-

1 Quote 25106F15.9215.050.02336 T5/10-2

-

1 Quote 25126F19.0118.250.03136 T5/12-2

-

1 Quote 25146F22.2921.450.03736 T5/14-2

-

1 Quote 25156F23.8823.050.04136 T5/15-2

-

1 Quote 25166F25.4724.60.0536 T5/16-2

-

1 Quote 25186F28.6527.80.06136 T5/18-2

-

1 Quote 25196F30.2529.40.0736 T5/19-2

-

1 Quote 25206F31.83310.07636 T5/20-2

-

1 Quote 25226F35.1224.250.0836 T5/22-2

-

1 Quote 25246F38.2137.70.10936 T5/24-2

-

1 Quote 25256F39.8390.11636 T5/25-2

-

1 Quote 25266F41.4740.60.1236 T5/26-2

-

1 Quote 25276F42.9842.20.12836 T5/27-2

-

1 Quote 25286F44.6243.750.13536 T5/28-2

-

1 Quote 25306F47.7646.950.1536 T5/30-2

-

1 Quote 25326F50.9450.10.17636 T5/32-2

Loading...

Basic information

Division(mm) 5 Material Aluminum

Tech Support