Timing belt pulleys for TaperLock / 14M / steel, cast iron / PCGT (PCS14032020)

Timing belt pulleys for TaperLock / 14M / steel, cast iron / PCGT PCS14032020

Product Details:

Manufacturer part number: PCS14032020

Brand: CONCAR

Price: 218.31

Delivery time: 17 Days


Technical Data:

Belt Width Used: 20 mm

The Number of Teeth: 32

Type: 3F

Effective diameter Dw: 142.59 mm

Outer diameter Da: 139.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PCS14032020

Part Number
PCS14032020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Belt Width Used
(mm)
The Number of Teeth Type Effective diameter Dw
(mm)
Outer diameter Da
(mm)
Material Taper bushing Weight
(kg)
Description

218.31 €

1 17 Days 20323F142.59139.8Cast iron20123.2PCGT 14M 32S 20 (2012)

Loading...

  1. 1

Basic information

Division(mm) 14

This page is Timing belt pulleys for TaperLock / 14M / steel, cast iron / PCGT, part number PCS14032020.
You can find the detail information about specifications and dimensions on part number PCS14032020.

Variation of this product

Part Number
PCS14028037
PCS14030020
PCS14030037
PCS14032037
PCS14034020
PCS14034037
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Belt Width Used
(mm)
The Number of Teeth Type Effective diameter Dw
(mm)
Outer diameter Da
(mm)
Material Taper bushing Weight
(kg)
Description

209.12 €

1 17 Days 37285F124.77121.98Steel20123.1PCGT 14M 28S 37 (2012)

189.37 €

1 17 Days 20303F133.68130.89Steel20122.9PCGT 14M 30S 20 (2012)

227.20 €

1 17 Days 37306F133.68130.89Steel25173.7PCGT 14M 30S 37 (2517)

262.00 €

1 3 Days 37326F142.59139.8Steel25174.2PCGT 14M 32S 37 (2517)

233.95 €

1 17 Days 20342F151.51148.72Steel25174PCGT 14M 34S 20 (2517)

280.77 €

1 3 Days 37346F151.51148.72Steel25175PCGT 14M 34S 37 (2517)

Tech Support