Timing belt pulleys / 8M / with flanged pulley / steel, grey cast iron / PCS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PCS08022012
PCS08022021
PCS08025012
PCS08025021
PCS08025036
PCS08028012
PCS08028021
PCS08028036
PCS08030012
PCS08030021
PCS08030036
PCS08030062
PCS08032012
PCS08032021
PCS08032036
PCS08032062
PCS08034012
PCS08034021
PCS08034036
PCS08034062
PCS08036012
PCS08036021
PCS08036036
PCS08036062
PCS08038012
PCS08038021
PCS08038036
PCS08038062
PCS08040012
PCS08040021
PCS08040036
PCS08040062
PCS08045012
PCS08045021
PCS08045036
PCS08045062
PCS08048012
PCS08048021
PCS08048036
PCS08048062
PCS08050012
PCS08050021
PCS08050036
PCS08050062
PCS08056012
PCS08056021
PCS08056036
PCS08056062
PCS08060012
PCS08060021
PCS08060036
PCS08060062
PCS08064012
PCS08064021
PCS08064036
PCS08064062
PCS08075012
PCS08075021
PCS08075036
PCS08075062
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Belt Width Used
(mm)
The Number of Teeth Type Effective diameter Dw
(mm)
Outer diameter Da
(mm)
Material Taper bushing Weight
(kg)
Description

-

1 Quote 12221F56.0254.42Steelpredrilled0.46PCGT 8M 22S 12 (VB)

-

1 Quote 21221F56.0254.42Steelpredrilled0.62PCGT 8M 22S 21 (VB)

-

1 Quote 12252F63.6662.06Steel11080.4PCGT 8M 25S 12 (1108)

-

1 Quote 21253F63.6662.06Steel11080.55PCGT 8M 25S 21 (1108)

-

1 Quote 36251F63.6662.06Steelpredrilled1.2PCGT 8M 25S 36 (VB)

-

1 Quote 12282F71.369.7Steel11080.58PCGT 8M 28S 12 (1108)

-

1 Quote 21283F71.369.7Steel12100.66PCGT 8M 28S 21 (1210)

-

1 Quote 36283F71.369.7Steel12101PCGT 8M 28S 36 (1210)

-

1 Quote 12302F76.3974.79Steel12100.62PCGT 8M 30S 12 (1210)

-

1 Quote 21303F76.3974.79Steel12100.8PCGT 8M 30S 21 (1210)

-

1 Quote 36303F76.3974.79Steel16101.2PCGT 8M 30S 36 (1610)

-

1 Quote 62301F76.3974.79Steelpredrilled2.6PCGT 8M 30S 62 (VB)

-

1 Quote 12322F81.4979.89Steel16100.6PCGT 8M 32S 12 (1610)

-

1 Quote 21323F81.4979.89Steel16100.78PCGT 8M 32S 21 (1610)

-

1 Quote 36323F81.4979.89Steel16101.25PCGT 8M 32S 36 (1610)

-

1 Quote 62321F81.4979.89Steelpredrilled3PCGT 8M 32S 62 (VB)

-

1 Quote 12342F86.5884.98Steel16100.72PCGT 8M 34S 12 (1610)

-

1 Quote 21343F86.5884.98Steel16100.94PCGT 8M 34S 21 (1610)

-

1 Quote 36343F86.5884.98Steel16101.4PCGT 8M 34S 36 (1610)

-

1 Quote 62341F86.5884.98Steelpredrilled3.3PCGT 8M 34S 62 (VB)

-

1 Quote 12362F91.6790.07Steel16100.9PCGT 8M 36S 12 (1610)

-

1 Quote 21363F91.6790.07Steel16101.2PCGT 8M 36S 21 (1610)

-

1 Quote 36363F91.6790.07Steel16101.8PCGT 8M 36S 36 (1610)

-

1 Quote 62361F91.6790.07Steelpredrilled3.9PCGT 8M 36S 62 (VB)

-

1 Quote 12382F96.7795.17Steel16101PCGT 8M 38S 12 (1610)

-

1 Quote 21383F96.7795.17Steel16101.3PCGT 8M 38S 21 (1610)

-

1 Quote 36383F96.7795.17Steel16102.1PCGT 8M 38S 36 (1610)

-

1 Quote 62381F96.7795.17Steelpredrilled4.3PCGT 8M 38S 62 (VB)

-

1 Quote 12402F101.86100.26Steel16101.2PCGT 8M 40S 12 (1610)

-

1 Quote 21403F101.86100.26Steel16101.5PCGT 8M 40S 21 (1610)

-

1 Quote 36403F101.86100.26Steel20122.1PCGT 8M 40S 36 (2012)

-

1 Quote 62403F101.86100.26Steel20123.1PCGT 8M 40S 62 (2012)

-

1 Quote 12452F114.59112.99Steel20121.6PCGT 8M 45S 12 (2012)

-

1 Quote 21452F114.59112.99Steel20121.85PCGT 8M 45S 21 (2012)

-

1 Quote 36453F114.59112.99Steel20122.7PCGT 8M 45S 36 (2012)

-

1 Quote 62453F114.59112.99Steel20124.3PCGT 8M 45S 62 (2012)

-

1 Quote 12482F122.23120.63Steel20121.85PCGT 8M 48S 12 (2012)

-

1 Quote 21482F122.23120.63Steel20122.2PCGT 8M 48S 21 (2012)

-

1 Quote 36483F122.23120.63Steel20123.2PCGT 8M 48S 36 (2012)

-

1 Quote 62483F122.23120.63Steel25174.3PCGT 8M 48S 62 (2517)

-

1 Quote 12502F127.32125.72Steel20122.2PCGT 8M 50S 12 (2012)

-

1 Quote 21502F127.32125.72Steel20122.5PCGT 8M 50S 21 (2012)

-

1 Quote 36503F127.32125.72Steel20123.2PCGT 8M 50S 36 (2012)

-

1 Quote 62503F127.32125.72Steel25174.8PCGT 8M 50S 62 (2517)

-

1 Quote 12562F142.6141Steel20122.7PCGT 8M 56S 12 (2012)

-

1 Quote 21562F142.6141Steel20123.3PCGT 8M 56S 21 (2012)

-

1 Quote 36563F142.6141Steel25174.2PCGT 8M 56S 36 (2517)

-

1 Quote 62566F142.6141Cast iron25173.9PCGT 8M 56S 62 (2517)

-

1 Quote 12602F152.79151.19Steel20123.2PCGT 8M 60S 12 (2012)

-

1 Quote 21602F152.79151.19Steel25174.3PCGT 8M 60S 21 (2517)

-

1 Quote 36603F152.79151.19Steel25175PCGT 8M 60S 36 (2517)

-

1 Quote 62606F152.79151.19Cast iron25174.7PCGT 8M 60S 62 (2517)

-

1 Quote 12642F162.97161.37Cast iron20122.7PCGT 8M 64S 12 (2012)

-

1 Quote 21642F162.97161.37Steel25174.6PCGT 8M 64S 21 (2517)

-

1 Quote 36643F162.97161.37Steel25175.9PCGT 8M 64S 36 (2517)

-

1 Quote 62646F162.97161.37Steel25177.3PCGT 8M 64S 62 (2517)

-

1 Quote 12752190.99189.39Cast iron20123.7PCGT 8M 75S 12 (2012)

-

1 Quote 21752190.99189.39Cast iron25176.7PCGT 8M 75S 21 (2517)

-

1 Quote 36752190.99189.39Cast iron30208.5PCGT 8M 75S 36 (3020)

-

1 Quote 62756190.99189.39Cast iron30207.5PCGT 8M 75S 62 (3020)

Loading...

Basic information

Division(mm) 8

Tech Support