Timing belt pulleys / XL / with flanged pulley / steel, grey cast iron / SGB

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SGB10XL037
SGB10XL037ST
SGB11XL037
SGB11XL037ST
SGB12XL037
SGB12XL037ST
SGB13XL037
SGB13XL037ST
SGB14XL037
SGB14XL037ST
SGB15XL037
SGB15XL037ST
SGB16XL037
SGB16XL037ST
SGB17XL037
SGB17XL037ST
SGB18XL037
SGB18XL037ST
SGB19XL037
SGB19XL037ST
SGB20XL037
SGB20XL037ST
SGB21XL037
SGB21XL037ST
SGB22XL037
SGB22XL037ST
SGB24XL037
SGB24XL037ST
SGB26XL037
SGB26XL037ST
SGB28XL037
SGB28XL037ST
SGB30XL037
SGB30XL037ST
SGB32XL037
SGB32XL037ST
SGB34XL037
SGB34XL037ST
SGB35XL037
SGB35XL037ST
SGB36XL037
SGB36XL037ST
SGB38XL037
SGB38XL037ST
SGB39XL037
SGB39XL037ST
SGB40XL037
SGB40XL037ST
SGB41XL037
SGB41XL037ST
SGB42XL037
SGB42XL037ST
SGB43XL037
SGB43XL037ST
SGB44XL037
SGB44XL037ST
SGB45XL037
SGB45XL037ST
SGB46XL037
SGB46XL037ST
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
The Number of Teeth Type Effective diameter Dw
(mm)
Outer diameter Da
(mm)
Material Weight
(kg)
Description

-

1 Quote 106F16.1715.66Aluminum0.0110 XL 037

-

1 Quote 106F16.1715.66Steel0.0310 XL 037

-

1 Quote 116F17.7817.28Aluminum0.0111 XL 037

-

1 Quote 116F17.7817.28Steel0.0311 XL 037

-

1 Quote 126F19.418.9Aluminum0.0112 XL 037

-

1 Quote 126F19.418.9Steel0.0312 XL 037

-

1 Quote 136F21.0120.51Aluminum0.0113 XL 037

-

1 Quote 136F21.0120.51Steel0.0313 XL 037

-

1 Quote 146F22.6422.13Aluminum0.0214 XL 037

-

1 Quote 146F22.6422.13Steel0.0614 XL 037

-

1 Quote 156F24.2623.75Aluminum0.0215 XL 037

-

1 Quote 156F24.2623.75Steel0.0615 XL 037

-

1 Quote 166F25.8725.36Aluminum0.0316 XL 037

-

1 Quote 166F25.8725.36Steel0.0916 XL 037

-

1 Quote 176F27.4926.98Aluminum0.0317 XL 037

-

1 Quote 176F27.4926.98Steel0.0917 XL 037

-

1 Quote 186F29.1128.6Aluminum0.0418 XL 037

-

1 Quote 186F29.1128.6Steel0.1218 XL 037

-

1 Quote 196F30.7230.22Aluminum0.0419 XL 037

-

1 Quote 196F30.7230.22Steel0.1219 XL 037

-

1 Quote 206F32.3431.83Aluminum0.0520 XL 037

-

1 Quote 206F32.3431.83Steel0.1520 XL 037

-

1 Quote 216F33.9633.45Aluminum0.0521 XL 037

-

1 Quote 216F33.9633.45Steel0.1521 XL 037

-

1 Quote 226F35.5735.07Aluminum0.0622 XL 037

-

1 Quote 226F35.5735.07Steel0.1822 XL 037

-

1 Quote 246F38.8138.3Aluminum0.0624 XL 037

-

1 Quote 246F38.8138.3Steel0.1824 XL 037

-

1 Quote 266F42.0441.53Aluminum0.0926 XL 037

-

1 Quote 266F42.0441.53Steel0.2626 XL 037

-

1 Quote 286F45.2844.77Aluminum0.0928 XL 037

-

1 Quote 286F45.2844.77Steel0.2628 XL 037

-

1 Quote 306F48.5148Aluminum0.1230 XL 037

-

1 Quote 306F48.5148Steel0.3530 XL 037

-

1 Quote 326F51.7451.24Aluminum0.1232 XL 037

-

1 Quote 326F51.7451.24Steel0.3532 XL 037

-

1 Quote 34654.9854.47Aluminum0.1334 XL 037

-

1 Quote 34654.9854.47Steel0.3834 XL 037

-

1 Quote 35656.656.09Aluminum0.1435 XL 037

-

1 Quote 35656.656.09Steel0.4135 XL 037

-

1 Quote 36658.2157.7Aluminum0.1436 XL 037

-

1 Quote 36658.2157.7Steel0.4136 XL 037

-

1 Quote 38661.4560.94Aluminum0.1538 XL 037

-

1 Quote 38661.4560.94Steel0.4438 XL 037

-

1 Quote 39663.0662.56Aluminum0.1539 XL 037

-

1 Quote 39663.0662.56Steel0.4439 XL 037

-

1 Quote 40664.6864.17Aluminum0.1640 XL 037

-

1 Quote 40664.6864.17Steel0.4740 XL 037

-

1 Quote 41666.365.79Aluminum0.1741 XL 037

-

1 Quote 41666.365.79Steel0.541 XL 037

-

1 Quote 42667.9167.41Aluminum0.1842 XL 037

-

1 Quote 42667.9167.41Steel0.5342 XL 037

-

1 Quote 43669.5369.02Aluminum0.1843 XL 037

-

1 Quote 43669.5369.02Steel0.5343 XL 037

-

1 Quote 44671.1570.64Aluminum0.1944 XL 037

-

1 Quote 44671.1570.64Steel0.5644 XL 037

-

1 Quote 45672.7772.26Aluminum0.1945 XL 037

-

1 Quote 45672.7772.26Steel0.5645 XL 037

-

1 Quote 46674.3873.87Aluminum0.1946 XL 037

-

1 Quote 46674.3873.87Steel0.5646 XL 037

Loading...

Basic information

Belt Width Used(mm) 9.53 Division(mm) 5.08

Tech Support