Timing belt pulleys / H / steel, grey cast iron / SGDTB

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SGDTB16H100
SGDTB18H100
SGDTB18H150
SGDTB18H200
SGDTB19H100
SGDTB19H150
SGDTB19H200
SGDTB20H100
SGDTB20H150
SGDTB20H200
SGDTB20H300
SGDTB21H100
SGDTB21H150
SGDTB21H200
SGDTB21H300
SGDTB22H100
SGDTB22H150
SGDTB22H200
SGDTB22H300
SGDTB23H100
SGDTB23H150
SGDTB23H200
SGDTB23H300
SGDTB24H100
SGDTB24H150
SGDTB24H200
SGDTB24H300
SGDTB25H100
SGDTB25H150
SGDTB25H200
SGDTB25H300
SGDTB26H100
SGDTB26H150
SGDTB26H200
SGDTB26H300
SGDTB27H100
SGDTB27H150
SGDTB27H200
SGDTB27H300
SGDTB28H100
SGDTB28H150
SGDTB28H200
SGDTB28H300
SGDTB30H100
SGDTB30H150
SGDTB30H200
SGDTB30H300
SGDTB32H100
SGDTB32H150
SGDTB32H200
SGDTB32H300
SGDTB36H100
SGDTB36H150
SGDTB36H200
SGDTB36H300
SGDTB40H100
SGDTB40H150
SGDTB40H200
SGDTB40H300
SGDTB44H100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Belt Width Used
(mm)
The Number of Teeth Type Effective diameter Dw
(mm)
Outer diameter Da
(mm)
Material Taper bushing Weight
(kg)
Description

-

1 Quote 25.4165F64.6863.31Steel11080.42TB 16 H 100 (1108)

-

1 Quote 25.4185F72.7771.39Steel12100.49TB 18 H 100 (1210)

-

1 Quote 38.1185F72.7771.39Steel12100.6TB 18 H 150 (1210)

-

1 Quote 50.8185F72.7771.39Steel12100.84TB 18 H 200 (1210)

-

1 Quote 25.4195F76.8175.44Steel12100.62TB 19 H 100 (1210)

-

1 Quote 38.1195F76.8175.44Steel12100.72TB 19 H 150 (1210)

-

1 Quote 50.8195F76.8175.44Steel12100.96TB 19 H 200 (1210)

-

1 Quote 25.4205F80.8579.48Steel12100.73TB 20 H 100 (1210)

-

1 Quote 38.1205F80.8579.48Steel12100.83TB 20 H 150 (1210)

-

1 Quote 50.8205F80.8579.48Steel16100.93TB 20 H 200 (1610)

-

1 Quote 76.2204F80.8579.48Steel16151.22TB 20 H 300 (1615)

-

1 Quote 25.4215F84.8983.52Steel12100.8TB 21 H 100 (1210)

-

1 Quote 38.1215F84.8983.52Steel12101TB 21 H 150 (1210)

-

1 Quote 50.8215F84.8983.52Steel16101.07TB 21 H 200 (1610)

-

1 Quote 76.2214F84.8983.52Steel16151.52TB 21 H 300 (1615)

-

1 Quote 25.4225F88.9487.56Steel12100.94TB 22 H 100 (1210)

-

1 Quote 38.1225F88.9487.56Steel12101.25TB 22 H 150 (1210)

-

1 Quote 50.8225F88.9487.56Steel16101.25TB 22 H 200 (1610)

-

1 Quote 76.2224F88.9487.56Steel16151.8TB 22 H 300 (1615)

-

1 Quote 25.4235F92.9891.61Steel16100.97TB 23 H 100 (1610)

-

1 Quote 38.1235F92.9891.61Steel16101.05TB 23 H 150 (1610)

-

1 Quote 50.8235F92.9891.61Steel16101.4TB 23 H 200 (1610)

-

1 Quote 76.2234F92.9891.61Steel16152.04TB 23 H 300 (1615)

-

1 Quote 25.4245F97.0295.65Steel16101.05TB 24 H 100 (1610)

-

1 Quote 38.1245F97.0295.65Steel16101.1TB 24 H 150 (1610)

-

1 Quote 50.8245F97.0295.65Steel16101.55TB 24 H 200 (1610)

-

1 Quote 76.2244F97.0295.65Steel16152.29TB 24 H 300 (1615)

-

1 Quote 25.4255F101.0699.69Steel16101.1TB 25 H 100 (1610)

-

1 Quote 38.1255F101.0699.69Steel16101.3TB 25 H 150 (1610)

-

1 Quote 50.8255F101.0699.69Steel16101.71TB 25 H 200 (1610)

-

1 Quote 76.2254F101.0699.69Steel20122.54TB 25 H 300 (2012)

-

1 Quote 25.4265F105.11103.73Steel16101.2TB 26 H 100 (1610)

-

1 Quote 38.1265F105.11103.73Steel16101.42TB 26 H 150 (1610)

-

1 Quote 50.8265F105.11103.73Steel16101.84TB 26 H 200 (1610)

-

1 Quote 76.2264F105.11103.73Steel20122.73TB 26 H 300 (2012)

-

1 Quote 25.4275F109.15107.78Steel16101.35TB 27 H 100 (1610)

-

1 Quote 38.1275F109.15107.78Steel16101.65TB 27 H 150 (1610)

-

1 Quote 50.8275F109.15107.78Steel16102.06TB 27 H 200 (1610)

-

1 Quote 76.2274F109.15107.78Steel20122.54TB 27 H 300 (2012)

-

1 Quote 25.4285F113.19111.82Steel16101.5TB 28 H 100 (1610)

-

1 Quote 38.1285F113.19111.82Steel16101.88TB 28 H 150 (1610)

-

1 Quote 50.8285F113.19111.82Steel16102.17TB 28 H 200 (1610)

-

1 Quote 76.2284F113.19111.82Steel25172.68TB 28 H 300 (2517)

-

1 Quote 25.4305F121.28119.9Steel16101.78TB 30 H 100 (1610)

-

1 Quote 38.1305F121.28119.9Steel16102.05TB 30 H 150 (1610)

-

1 Quote 50.8305F121.28119.9Steel16102.6TB 30 H 200 (1610)

-

1 Quote 76.2284F121.28119.9Steel25173.21TB 30 H 300 (2517)

-

1 Quote 25.4325WF129.36127.99Steel16102.05TB 32 H 100 (1610)

-

1 Quote 38.1325WF129.36127.99Steel16102.35TB 32 H 150 (1610)

-

1 Quote 50.8325F129.36127.99Steel20122.95TB 32 H 200 (2012)

-

1 Quote 76.2324F129.36127.99Steel25173.58TB 32 H 300 (2517)

-

1 Quote 25.4365WF145.53144.16Steel16102.8TB 36 H 100 (1610)

-

1 Quote 38.1365WF145.53144.16Steel16103.2TB 36 H 150 (1610)

-

1 Quote 50.8365WF145.53144.16Steel20123.62TB 36 H 200 (2012)

-

1 Quote 76.2364F145.53144.16Steel25174.99TB 36 H 300 (2517)

-

1 Quote 25.4405WF161.7160.33Steel16103.65TB 40 H 100 (1610)

-

1 Quote 38.1405WF161.7160.33Steel16104.1TB 40 H 150 (1610)

-

1 Quote 50.8405WF161.7160.33Steel20124.33TB 40 H 200 (2012)

-

1 Quote 76.2404F161.7160.33Steel25176.5TB 40 H 300 (2517)

-

1 Quote 25.4443WF177.87176.5Steel20123.86TB 44 H 100 (2012)

Loading...

Basic information

Division(mm) 12.7

Tech Support