Manufacturer part number: G3663
Brand: CONCAR
Price: 1.52 €
Delivery time: 3 Days
Diameter: 6.3 mm
Description: Connection nipple 6.3
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
G3663
Roll length(m) | 30 | Material | Aluminum | Antistatic | No |
---|---|---|---|---|---|
FDA approval | No | Additional description | for Hollow round belts |
This page is Connecting Nipple, part number G3663.
You can find the detail information about specifications and dimensions on part number G3663.
Part Number |
---|
G36010 |
G36013 |
G36015 |
G365 |
G368 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Diameter (mm) | Description |
---|---|---|---|---|---|---|
1.85 € | 1 | 3 Days | 10 | Connection nipple 10.0 | ||
1.85 € | 1 | 3 Days | 12.7 | Connecting nipple 12,7 | ||
1.96 € | 1 | 3 Days | 15 | Connection nipple 15.0 | ||
1.52 € | 1 | 3 Days | 5 | Connection nipple 5.0 | ||
1.52 € | 1 | 3 Days | 8 | Connection nipple 8.0 |