Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
G3010063-[1-30/1] |
G3010080-[1-30/1] |
G3010095-[1-30/1] |
G3010125-[1-30/1] |
G3010150-[1-30/1] |
G3010180-[1-30/1] |
Part Number | Minimum order quantity | Volume Discount | Roll length (m) | Diameter (mm) | Weight / m (kg) | Description | |
---|---|---|---|---|---|---|---|
1 | 3 Days | 1 ~ 30 | 6.3 | 0.04 | RMW 6.3 | ||
1 | 3 Days | 1 ~ 30 | 8 | 0.06 | RMW 8.0 | ||
1 | 3 Days | 1 ~ 30 | 9.5 | 0.09 | RMW 9.5 | ||
1 | 3 Days | 1 ~ 30 | 12.5 | 0.15 | RMW 12.5 | ||
1 | 3 Days | 1 ~ 30 | 15 | 0.21 | RMW 15.0 | ||
1 | 3 Days | 1 ~ 30 | 18 | 0.31 | RMW 18.0 |
Loading...
Material | Polyurethane | Version | smooth | Tension cord | Polyester |
---|---|---|---|---|---|
Antistatic | No | FDA approval | Yes | Shore hardness(°) | 95 Shore A |
Colour | Beige |