Pulleys for Tapered Clamping Bush - Profile SPB

Pulleys for Tapered Clamping Bush - Profile SPB
[Specifications]
・Material: Cast iron
・Standard: DIN 2211

V-belt or hub pulleys are essential machine elements needed for V-belt drives. Here, two shafts are connected to each other via a V-belt or banded belt using a V-belt. Often, this type of pulley is also known as a V-pulley or grooved pulley. The material is usually grey cast iron, often known as GG-20 or EN-GJL 200.
Pulleys for Tapered Clamping Bush - Profile SPB

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SPB1001
SPB1002
SPB1003
SPB10003
SPB10005
SPB10006
SPB10008
SPB1061
SPB1062
SPB1063
SPB1121
SPB1122
SPB1123
SPB1181
SPB1182
SPB1183
SPB1251
SPB1252
SPB1253
SPB1254
SPB1255
SPB1321
SPB1322
SPB1323
SPB1324
SPB1325
SPB1401
SPB1402
SPB1403
SPB1404
SPB1405
SPB1406
SPB1501
SPB1502
SPB1503
SPB1504
SPB1505
SPB1506
SPB1601
SPB1602
SPB1603
SPB1604
SPB1605
SPB1606
SPB1608
SPB1701
SPB1702
SPB1703
SPB1704
SPB1705
SPB1706
SPB1708
SPB1801
SPB1802
SPB1803
SPB1804
SPB1805
SPB1806
SPB1808
SPB1901
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Face width Effective diameter Dw
(mm)
Version Type Taper bushing Weight
(kg)
Description

23.63 €

1 3 Days 25100Solid disc116100.9100 - 1 x SPB - 1610

33.08 €

1 3 Days 44100Solid disc616101.2100 - 2 x SPB - 1610

38.54 €

1 3 Days 63100Solid disc616101.7100 - 3 x SPB - 1610

903.09 €

1 3 Days 631000Arm disc84040551000 - 3 x SPB - 4040

1,056.52 €

1 17 Days 51000Arm disc745451061000 - 5 x SPB - 4545

1,247.77 €

1 17 Days 61000Arm disc1045451101000 - 6 x SPB - 4545

1,497.17 €

1 3 Days 81000Arm disc1050501501000 - 8 x SPB - 5050

27.63 €

1 3 Days 25106Solid disc816101106 - 1 x SPB - 1610

33.80 €

1 3 Days 44106Solid disc616101.6106 - 2 x SPB - 1610

38.89 €

1 3 Days 63106Solid disc616102.2106 - 3 x SPB - 1610

29.80 €

1 3 Days 25112Solid disc116101.1112 - 1 x SPB - 1610

34.17 €

1 3 Days 44112Solid disc616101.5112 - 2 x SPB - 1610

39.26 €

1 3 Days 63112Solid disc616102112 - 3 x SPB - 1610

32.35 €

1 3 Days 25118Solid disc116101.3118 - 1 x SPB - 1610

34.89 €

1 3 Days 44118Solid disc216101.7118 - 2 x SPB - 1610

39.98 €

1 3 Days 63118Solid disc220122.3118 - 3 x SPB - 2012

33.08 €

1 3 Days 25125Solid disc116101.5125 - 1 x SPB - 1610

35.63 €

1 3 Days 44125Solid disc220122125 - 2 x SPB - 2012

41.45 €

1 17 Days 63125Solid disc220122.7125 - 3 x SPB - 2012

47.62 €

1 17 Days 82125Solid disc420123.3125 - 4 x SPB - 2012

55.98 €

1 3 Days 101125Solid disc620123.7125 - 5 x SPB - 2012

35.26 €

1 3 Days 25132Solid disc116101.8132 - 1 x SPB - 1610

38.89 €

1 3 Days 44132Solid disc220122.4132 - 2 x SPB - 2012

45.45 €

1 3 Days 63132Solid disc220123132 - 3 x SPB - 2012

53.45 €

1 3 Days 82132Solid disc420123.7132 - 4 x SPB - 2012

62.17 €

1 3 Days 101132Solid disc625174.5132 - 5 x SPB - 2517

35.63 €

1 3 Days 25140Solid disc116102140 - 1 x SPB - 1610

39.26 €

1 3 Days 44140Solid disc220122.7140 - 2 x SPB - 2012

48.35 €

1 3 Days 63140Solid disc220123.5140 - 3 x SPB - 2012

54.89 €

1 3 Days 82140Solid disc425174140 - 4 x SPB - 2517

64.34 €

1 3 Days 101140Solid disc425174.8140 - 5 x SPB - 2517

73.80 €

1 3 Days 120140Solid disc425176.1140 - 6 x SPB - 2517

37.80 €

1 3 Days 25150Solid disc116102.5150 - 1 x SPB - 1610

40.71 €

1 3 Days 44150Solid disc220123.3150 - 2 x SPB - 2012

50.52 €

1 3 Days 63150Solid disc225174.1150 - 3 x SPB - 2517

57.08 €

1 17 Days 82150Solid disc425174.9150 - 4 x SPB - 2517

65.80 €

1 3 Days 101150Solid disc425175.7150 - 5 x SPB - 2517

75.25 €

1 3 Days 120150Solid disc425176.5150 - 6 x SPB - 2517

38.89 €

1 3 Days 25160Solid disc116102.8160 - 1 x SPB - 1610

42.89 €

1 3 Days 44160Solid disc220123.9160 - 2 x SPB - 2012

53.08 €

1 3 Days 63160Solid disc225174.8160 - 3 x SPB - 2517

59.98 €

1 3 Days 82160Solid disc425175.7160 - 4 x SPB - 2517

68.34 €

1 3 Days 101160Solid disc425176.6160 - 5 x SPB - 2517

77.80 €

1 3 Days 120160Solid disc430206.5160 - 6 x SPB - 3020

84.34 €

1 3 Days 158160Solid disc4303011.6160 - 8 x SPB - 3030

40.71 €

1 3 Days 25170Solid disc116103.3170 - 1 x SPB - 1610

46.89 €

1 3 Days 44170Solid disc220124.5170 - 2 x SPB - 2012

54.52 €

1 3 Days 63170Solid disc225175.7170 - 3 x SPB - 2517

62.17 €

1 3 Days 82170Solid disc425176.7170 - 4 x SPB - 2517

70.89 €

1 3 Days 101170Solid disc430206.8170 - 5 x SPB - 3020

80.34 €

1 3 Days 120170Solid disc430207.7170 - 6 x SPB - 3020

107.62 €

1 3 Days 158170Solid disc4303012.5170 - 8 x SPB - 3030

42.89 €

1 3 Days 25180Solid disc116103.7180 - 1 x SPB - 1610

50.89 €

1 3 Days 44180Solid disc825175.5180 - 2 x SPB - 2517

58.17 €

1 3 Days 63180Solid disc225176.6180 - 3 x SPB - 2517

64.34 €

1 3 Days 82180Solid disc425177.7180 - 4 x SPB - 2517

73.80 €

1 3 Days 101180Solid disc430207.9180 - 5 x SPB - 3020

82.89 €

1 17 Days 120180Solid disc430208.9180 - 6 x SPB - 3020

153.42 €

1 3 Days 158180Solid disc4303012180 - 8 x SPB - 3030

44.71 €

1 3 Days 25190Base disc520124.1190 - 1 x SPB - 2012

Loading...

Basic information

Material Cast iron Standard DIN 2211

Tech Support