Pulleys for Tapered Clamping Bush - Profile SPC (SPC2123)

Pulleys for Tapered Clamping Bush - Profile SPC SPC2123

Product Details:

Manufacturer part number: SPC2123

Brand: CONCAR

Price: 149.78

Delivery time: 3 Days


Technical Data:

Face width: 85

Effective diameter Dw: 212 mm

Version: Base disc

Type: 2

Taper bushing: 2517


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SPC2123

Part Number
SPC2123
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Face width Effective diameter Dw
(mm)
Version Type Taper bushing Weight
(kg)
Description

149.78 €

1 3 Days 85212Base disc2251711212 - 3 x SPC - 2517

Loading...

  1. 1

Basic information

Material Cast iron Standard DIN 2211

This page is Pulleys for Tapered Clamping Bush - Profile SPC, part number SPC2123.
You can find the detail information about specifications and dimensions on part number SPC2123.

Variation of this product

Part Number
SPC10005
SPC10006
SPC10008
SPC2124
SPC2125
SPC2126
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Face width Effective diameter Dw
(mm)
Version Type Taper bushing Weight
(kg)
Description

1,236.12 €

1 3 Days 1361000Arm disc1050501541000 - 5 x SPC - 5050

1,403.74 €

1 17 Days 161.51000Arm disc1050501601000 - 6 x SPC - 5050

1,806.94 €

1 3 Days 212.51000Arm disc1050501971000 - 8 x SPC - 5050

167.97 €

1 3 Days 110.5212Solid disc4302013.5212 - 4 x SPC - 3020

201.77 €

1 3 Days 136212Solid disc4353515212 - 5 x SPC - 3535

225.40 €

1 3 Days 161.5212Solid disc4353519212 - 6 x SPC - 3535

Tech Support