ConCar Narrow V-Belt - Profile 3V (G2230475)

ConCar Narrow V-Belt - Profile 3V G2230475

Product Details:

Manufacturer part number: G2230475

Brand: CONCAR

Price: 8.31

Delivery time: 3 Days


Technical Data:

Inside length: 1164 mm

Outside length: 1206 mm

Outside length: 475 inch

Effective length: 1202 mm

Additional description: 9N 1206


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G2230475

Part Number
G2230475
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inside length
(mm)
Outside length
(mm)
Outside length
(inch)
Effective length
(mm)
Additional description Weight
(kg)
Description

8.31 €

1 3 Days 1164120647512029N 12060.0843V 475 ConCar

Loading...

  1. 1

Basic information

Width(mm) 9 Height(mm) 8 Material Neoprene
Type sheathed Tension cord Polyester Antistatic Yes
Standard USA Standard RMA/MPTA

This page is ConCar Narrow V-Belt - Profile 3V, part number G2230475.
You can find the detail information about specifications and dimensions on part number G2230475.

Variation of this product

Part Number
G2230315
G2230335
G2230355
G2230500
G2230530
G2230560
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inside length
(mm)
Outside length
(mm)
Outside length
(inch)
Effective length
(mm)
Additional description Weight
(kg)
Description

6.12 €

1 3 Days 7588003157969N 8000.0563V 315 ConCar

6.32 €

1 3 Days 8098513358479N 8510.063V 335 ConCar

6.32 €

1 3 Days 8609023558989N 9020.0633V 355 ConCar

9.52 €

1 3 Days 1228127050012669N 12700.0893V 500 ConCar

10.21 €

1 3 Days 1304134653013429N 13460.0943V 530 ConCar

10.21 €

1 3 Days 1380142256014189N 14220.13V 560 ConCar

Tech Support