ConCar Narrow V-Belt - Profile 5V (G2250630)

ConCar Narrow V-Belt - Profile 5V G2250630

Product Details:

Manufacturer part number: G2250630

Brand: CONCAR

Price: 22.16

Delivery time: 3 Days


Technical Data:

Inside length: 1529 mm

Outside length: 1600 mm

Outside length: 630 inch

Effective length: 1589 mm

Additional description: 15N 1600


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G2250630

Part Number
G2250630
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inside length
(mm)
Outside length
(mm)
Outside length
(inch)
Effective length
(mm)
Additional description Weight
(kg)
Description

22.16 €

1 3 Days 15291600630158915N 16000.315V 630 ConCar

Loading...

  1. 1

Basic information

Width(mm) 15 Height(mm) 13 Material Neoprene
Type sheathed Tension cord Polyester Antistatic Yes
Standard USA Standard RMA/MPTA

This page is ConCar Narrow V-Belt - Profile 5V, part number G2250630.
You can find the detail information about specifications and dimensions on part number G2250630.

Variation of this product

Part Number
G2250530
G2250560
G2250600
G2250670
G2250710
G2250750
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inside length
(mm)
Outside length
(mm)
Outside length
(inch)
Effective length
(mm)
Additional description Weight
(kg)
Description

17.93 €

1 3 Days 12751346530133515N 13460.2615V 530 ConCar

18.52 €

1 3 Days 13511422560141115N 14220.2765V 560 ConCar

20.57 €

1 3 Days 14531524600151315N 15240.2965V 600 ConCar

23.42 €

1 3 Days 16311702670169115N 17020.335V 670 ConCar

24.80 €

1 3 Days 17321803710179215N 18030.355V 710 ConCar

26.35 €

1 3 Days 18341905750189415N 19050.375V 750 ConCar

Tech Support