ConCar Narrow V-Belt - Profile 8V (G2281000)

ConCar Narrow V-Belt - Profile 8V G2281000

Product Details:

Manufacturer part number: G2281000

Brand: CONCAR

Price: 84.34

Delivery time: 3 Days


Technical Data:

Inside length: 2420 mm

Outside length: 2540 mm

Outside length: 1000 inch

Additional description: 25N 2540

Weight: 1.461 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G2281000

Part Number
G2281000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inside length
(mm)
Outside length
(mm)
Outside length
(inch)
Additional description Weight
(kg)
Description

84.34 €

1 3 Days 24202540100025N 25401.4618V 1000 ConCar

Loading...

  1. 1

Basic information

Width(mm) 25 Height(mm) 23 Material Neoprene
Type sheathed Tension cord Polyester Antistatic Yes
Standard USA Standard RMA/MPTA

This page is ConCar Narrow V-Belt - Profile 8V, part number G2281000.
You can find the detail information about specifications and dimensions on part number G2281000.

Variation of this product

Part Number
G2281060
G2281120
G2281180
G2281250
G2281320
G2281400
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inside length
(mm)
Outside length
(mm)
Outside length
(inch)
Additional description Weight
(kg)
Description

90.10 €

1 3 Days 25722692106025N 26921.5488V 1060 ConCar

97.02 €

1 3 Days 27252845112025N 28451.6368V 1120 ConCar

100.14 €

1 3 Days 28772997118025N 29971.7238V 1180 ConCar

101.92 €

1 3 Days 30553175125025N 31751.8268V 1250 ConCar

108.34 €

1 3 Days 32333353132025N 33531.9288V 1320 ConCar

113.81 €

1 3 Days 34363556140025N 35562.0458V 1400 ConCar

Tech Support