Manufacturer part number: G0551320
Brand: CONCAR
Price: 17.93 €
Delivery time: 3 Days
Inside length: 1260 mm
Outside length: 1342 mm
Effective length: 1320 mm
Weight: 0.256 kg
Description: SPB 1320 Lw ConCar
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
G0551320
Width(mm) | 16.3 | Height(mm) | 13 | Material | Neoprene |
---|---|---|---|---|---|
Type | sheathed | Tension cord | Polyester | Antistatic | Yes |
Standard | DIN 7753 |
This page is ConCar Narrow V-Belt - Profile SPB, part number G0551320.
You can find the detail information about specifications and dimensions on part number G0551320.
Configure
Basic Attributes
Inside length(mm)
Outside length(mm)
Effective length(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
G0551250 |
G0551350 |
G0551400 |
G0551450 |
G0551500 |
G0551550 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inside length (mm) | Outside length (mm) | Effective length (mm) | Weight (kg) | Description |
---|---|---|---|---|---|---|---|---|---|
17.71 € | 1 | 3 Days | 1190 | 1272 | 1250 | 0.243 | SPB 1250 Lw ConCar | ||
18.16 € | 1 | 3 Days | 1290 | 1372 | 1350 | 0.262 | SPB 1350 Lw ConCar | ||
18.52 € | 1 | 3 Days | 1340 | 1422 | 1400 | 0.272 | SPB 1400 Lw ConCar | ||
19.15 € | 1 | 3 Days | 1390 | 1472 | 1450 | 0.281 | SPB 1450 Lw ConCar | ||
20.57 € | 1 | 3 Days | 1440 | 1522 | 1500 | 0.291 | SPB 1500 Lw ConCar | ||
21.29 € | 1 | 3 Days | 1490 | 1572 | 1550 | 0.301 | SPB 1550 Lw ConCar |