ConCar Narrow V-Belt - Profile SPZ / AV 10 (G0330737)

ConCar Narrow V-Belt - Profile SPZ / AV 10 G0330737

Product Details:

Manufacturer part number: G0330737

Brand: CONCAR

Price: 6.12

Delivery time: 3 Days


Technical Data:

Inside length: 699 mm

Outside length: 750 mm

Effective length: 737 mm

Additional description: AV 10 x 750 La

Weight: 0.052 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G0330737

Part Number
G0330737
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inside length
(mm)
Outside length
(mm)
Effective length
(mm)
Additional description Weight
(kg)
Description

6.12 €

1 3 Days 699750737AV 10 x 750 La0.052SPZ 737 Lw ConCar

Loading...

  1. 1

Basic information

Width(mm) 9.7 Height(mm) 8 Material Neoprene
Type sheathed Tension cord Polyester Antistatic Yes
Standard DIN 7753

This page is ConCar Narrow V-Belt - Profile SPZ / AV 10, part number G0330737.
You can find the detail information about specifications and dimensions on part number G0330737.

Variation of this product

Part Number
G0330587
G0330612
G0330630
G0330750
G0330762
G0330772
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inside length
(mm)
Outside length
(mm)
Effective length
(mm)
Additional description Weight
(kg)
Description

5.60 €

1 3 Days 549600587AV 10 x 600 La0.041SPZ 587 Lw ConCar

5.60 €

1 3 Days 574625612AV 10 x 625 La0.043SPZ 612 Lw ConCar

6.12 €

1 3 Days 592643630AV 10 x 643 La0.044SPZ 630 Lw ConCar

6.12 €

1 3 Days 712763750AV 10 x 763 La0.053SPZ 750 Lw ConCar

6.12 €

1 3 Days 724775762AV 10 x 775 La0.053SPZ 762 Lw ConCar

6.12 €

1 3 Days 734785772AV 10 x 785 La0.054SPZ 772 Lw ConCar

Tech Support