ConCar Narrow V-Belt - Profile XPA / AVX 13

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G1520582
G1520657
G1520682
G1520707
G1520732
G1520757
G1520782
G1520800
G1520807
G1520832
G1520850
G1520857
G1520882
G1520900
G1520907
G1520912
G1520925
G1520932
G1520942
G1520950
G1520957
G1520975
G1520982
G1521000
G1521007
G1521012
G1521032
G1521042
G1521060
G1521082
G1521090
G1521107
G1521120
G1521127
G1521132
G1521140
G1521150
G1521157
G1521167
G1521180
G1521207
G1521232
G1521250
G1521257
G1521272
G1521282
G1521307
G1521320
G1521332
G1521357
G1521360
G1521382
G1521400
G1521407
G1521432
G1521450
G1521457
G1521482
G1521500
G1521507
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inside length
(mm)
Outside length
(mm)
Effective length
(mm)
Additional description Weight
(kg)
Description

8.08 €

1 3 Days 537600582AVX 13 x 600 La0.065XPA 582 Lw ConCar

8.08 €

1 3 Days 612675657AVX 13 x 675 La0.073XPA 657 Lw ConCar

8.08 €

1 3 Days 637700682AVX 13 x 700 La0.076XPA 682 Lw ConCar

8.08 €

1 3 Days 662725707AVX 13 x 725 La0.078XPA 707 Lw ConCar

8.08 €

1 3 Days 687750732AVX 13 x 750 La0.081XPA 732 Lw ConCar

8.08 €

1 3 Days 712775757AVX 13 x 775 La0.084XPA 757 Lw ConCar

8.08 €

1 3 Days 737800782AVX 13 x 800 La0.087XPA 782 Lw ConCar

9.18 €

1 3 Days 755818800AVX 13 x 818 La0.089XPA 800 Lw ConCar

9.18 €

1 3 Days 762825807AVX 13 x 825 La0.09XPA 807 Lw ConCar

9.18 €

1 3 Days 787850832AVX 13 x 850 La0.092XPA 832 Lw ConCar

9.58 €

1 3 Days 805868850AVX 13 x 868 La0.094XPA 850 Lw ConCar

9.58 €

1 3 Days 812875857AVX 13 x 875 La0.095XPA 857 Lw ConCar

9.58 €

1 3 Days 837900882AVX 13 x 900 La0.098XPA 882 Lw ConCar

9.92 €

1 3 Days 855918900AVX 13 x 918 La0.1XPA 900 Lw ConCar

9.92 €

1 3 Days 862925907AVX 13 x 925 La0.101XPA 907 Lw ConCar

10.15 €

1 3 Days 867930912AVX 13 x 930 La0.101XPA 912 Lw ConCar

10.15 €

1 3 Days 880943925AVX 13 x 943 La0.101XPA 925 Lw ConCar

10.15 €

1 3 Days 887950932AVX 13 x 950 La0.103XPA 932 Lw ConCar

10.46 €

1 3 Days 897960942AVX 13 x 960 La0.104XPA 942 Lw ConCar

10.46 €

1 3 Days 905968950AVX 13 x 968 La0.105XPA 950 Lw ConCar

10.46 €

1 3 Days 912975957AVX 13 x 975 La0.106XPA 957 Lw ConCar

10.76 €

1 3 Days 930993975AVX 13 x 993 La0.109XPA 975 Lw ConCar

10.76 €

1 3 Days 9371000982AVX 13 x 1000 La0.109XPA 982 Lw ConCar

10.76 €

1 3 Days 95510181000AVX 13 x 1018 La0.111XPA 1000 Lw ConCar

10.76 €

1 3 Days 96210251007AVX 13 x 1025 La0.112XPA 1007 Lw ConCar

10.76 €

1 3 Days 96710301012AVX 13 x 1030 La0.112XPA 1012 Lw ConCar

11.42 €

1 3 Days 98710501032AVX 13 x 1050 La0.115XPA 1032 Lw ConCar

11.42 €

1 3 Days 99710601042AVX 13 x 1060 La0.116XPA 1042 Lw ConCar

11.48 €

1 3 Days 101510751060AVX 13 x 1075 La0.118XPA 1060 Lw ConCar

11.48 €

1 3 Days 103711001082AVX 13 x 1100 La0.12XPA 1082 Lw ConCar

11.69 €

1 3 Days 104511081090AVX 13 x 1108 La0.1211XPA 1090 Lw ConCar

11.69 €

1 3 Days 106211251107AVX 13 x 1125 La0.123XPA 1107 Lw ConCar

11.69 €

1 3 Days 107511381120AVX 13 x 1138 La0.124XPA 1120 Lw ConCar

12.00 €

1 3 Days 108211451127AVX 13 x 1145 La0.125XPA 1127 Lw ConCar

12.00 €

1 3 Days 108711501132AVX 13 x 1150 La0.126XPA 1132 Lw ConCar

12.00 €

1 3 Days 109511581140AVX 13 x 1158 La0.125XPA 1140 Lw ConCar

12.00 €

1 3 Days 110511681150AVX 13 x 1168 La0.128XPA 1150 Lw ConCar

12.00 €

1 3 Days 111211751157AVX 13 x 1175 La0.128XPA 1157 Lw ConCar

12.00 €

1 3 Days 112211851167AVX 13 x 1185 La0.128XPA 1167 Lw ConCar

12.00 €

1 3 Days 113512001180AVX 13 x 1200 La0.131XPA 1180 Lw ConCar

13.04 €

1 3 Days 116212251207AVX 13 x 1225 La0.134XPA 1207 Lw ConCar

13.04 €

1 3 Days 118712501232AVX 13 x 1250 La0.137XPA 1232 Lw ConCar

13.27 €

1 3 Days 120512681250AVX 13 x 1268 La0.139XPA 1250 Lw ConCar

13.27 €

1 3 Days 121212751257AVX 13 x 1275 La0.14XPA 1257 Lw ConCar

13.67 €

1 3 Days 122712901272AVX 13 x 1290 La0.142XPA 1272 Lw ConCar

13.67 €

1 3 Days 123713001282AVX 13 x 1300 La0.142XPA 1282 Lw ConCar

13.96 €

1 3 Days 126213251307AVX 13 x 1325 La0.145XPA 1307 Lw ConCar

14.33 €

1 3 Days 127513381320AVX 13 x 1338 La0.147XPA 1320 Lw ConCar

14.33 €

1 3 Days 128713501332AVX 13 x 1350 La0.148XPA 1332 Lw ConCar

14.88 €

1 3 Days 131213751357AVX 13 x 1375 La0.151XPA 1357 Lw ConCar

14.88 €

1 3 Days 131513781360AVX 13 x 1378 La0.153XPA 1360 Lw ConCar

15.14 €

1 3 Days 133714001382AVX 13 x 1400 La0.153XPA 1382 Lw ConCar

15.14 €

1 3 Days 135514181400AVX 13 x 1418 La0.155XPA 1400 Lw ConCar

15.69 €

1 3 Days 136214251407AVX 13 x 1425 La0.156XPA 1407 Lw ConCar

15.69 €

1 3 Days 138714501432AVX 13 x 1450 La0.159XPA 1432 Lw ConCar

15.87 €

1 3 Days 140514681450AVX 13 x 1468 La0.162XPA 1450 Lw ConCar

15.87 €

1 3 Days 141214751457AVX 13 x 1475 La0.162XPA 1457 Lw ConCar

16.42 €

1 3 Days 143715001482AVX 13 x 1500 La0.165XPA 1482 Lw ConCar

17.02 €

1 3 Days 145515181500AVX 13 x 1518 La0.167XPA 1500 Lw ConCar

17.02 €

1 3 Days 146215251507AVX 13 x 1525 La0.167XPA 1507 Lw ConCar

Loading...

Basic information

Width(mm) 12.7 Height(mm) 10 Material Neoprene
Type open-edge, serrated Tension cord Polyester Antistatic Yes
Standard DIN 7753

Tech Support