ConCar Narrow V-Belt - Profile XPC

ConCar Narrow V-Belt - Profile XPC
[Specifications]
・Type: open-edge, serrated
・Material: Neoprene
・Width(mm): 22
・Height(mm): 18
・Standard: DIN 7753

Raw edge, moulded cogged V-belts (REC) are available - like the wrapped V-belts - as classic V-belts or narrow V-belts. Both belt types are positive engagement, trapezoid drive belts made of neoprene, the force of which is transferred in the edges. Unlike the wrapped V-belts, the raw edge, moulded cogged V-belts have no textile wrapping, but are cogged. Raw edge, moulded cogged ConCar V-belts are delivered as non-varying sets and are used in mechanical engineering, for example.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G1902000
G1902120
G1902240
G1902360
G1902500
G1902650
G1902800
G1903000
G1903150
G1903350
G1903450
G1903550
G1903750
G1904000
G1904100
G1904250
G1904310
G1904500
G1904750
G1905000
G1905300
G1905600
G1906000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inside length
(mm)
Outside length
(mm)
Effective length
(mm)
Weight
(kg)
Description

52.84 €

1 3 Days 1917203020000.68XPC 2000 Lw ConCar

55.37 €

1 3 Days 2037215021200.721XPC 2120 Lw ConCar

58.61 €

1 3 Days 2157227022400.762XPC 2240 Lw ConCar

62.07 €

1 3 Days 2277239023600.802XPC 2360 Lw ConCar

65.66 €

1 3 Days 2417253025000.85XPC 2500 Lw ConCar

69.69 €

1 3 Days 2567268026500.901XPC 2650 Lw ConCar

72.91 €

1 3 Days 2717283028000.952XPC 2800 Lw ConCar

78.34 €

1 3 Days 2917303030001.02XPC 3000 Lw ConCar

79.38 €

1 3 Days 3067318031501.071XPC 3150 Lw ConCar

82.89 €

1 3 Days 3267338033501.139XPC 3350 Lw ConCar

85.20 €

1 3 Days 3367348034501.173XPC 3450 Lw ConCar

87.62 €

1 3 Days 3467358035501.207XPC 3550 Lw ConCar

92.46 €

1 3 Days 3667378037501.275XPC 3750 Lw ConCar

98.35 €

1 3 Days 3917403040001.36XPC 4000 Lw ConCar

101.07 €

1 3 Days 4017413041001.394XPC 4100 Lw ConCar

104.76 €

1 3 Days 4167428042501.445XPC 4250 Lw ConCar

106.25 €

1 3 Days 4227434043101.47XPC 4310 Lw ConCar

110.59 €

1 3 Days 4417453045001.53XPC 4500 Lw ConCar

116.99 €

1 3 Days 4667478047501.615XPC 4750 Lw ConCar

123.21 €

1 3 Days 4917503050001.7XPC 5000 Lw ConCar

169.82 €

1 3 Days 5217533053001.802XPC 5300 Lw ConCar

179.46 €

1 3 Days 5517563056001.904XPC 5600 Lw ConCar

192.20 €

1 3 Days 5917603060002.04XPC 6000 Lw ConCar

Loading...

  1. 1

Basic information

Width(mm) 22 Height(mm) 18 Material Neoprene
Type open-edge, serrated Tension cord Polyester Antistatic Yes
Standard DIN 7753

Tech Support