ConCar Narrow V-Belt - Profile XPZ / AVX 10 (G1500592)

ConCar Narrow V-Belt - Profile XPZ / AVX 10 G1500592

Product Details:

Manufacturer part number: G1500592

Brand: CONCAR

Price: 5.60

Delivery time: 3 Days


Technical Data:

Inside length: 554 mm

Outside length: 605 mm

Effective length: 592 mm

Additional description: AVX 10 x 605 La

Weight: 0.038 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G1500592

Part Number
G1500592
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inside length
(mm)
Outside length
(mm)
Effective length
(mm)
Additional description Weight
(kg)
Description

5.60 €

1 3 Days 554605592AVX 10 x 605 La0.038XPZ 592 Lw ConCar

Loading...

  1. 1

Basic information

Width(mm) 9.7 Height(mm) 8 Material Neoprene
Type open-edge, serrated Tension cord Polyester Antistatic Yes
Standard DIN 7753

This page is ConCar Narrow V-Belt - Profile XPZ / AVX 10, part number G1500592.
You can find the detail information about specifications and dimensions on part number G1500592.

Variation of this product

Part Number
G1500562
G1500587
G1500602
G1500612
G1500622
G1500630
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inside length
(mm)
Outside length
(mm)
Effective length
(mm)
Additional description Weight
(kg)
Description

5.60 €

1 3 Days 524575562AVX 10 x 575 La0.037XPZ 562 Lw ConCar

5.60 €

1 3 Days 549600587AVX 10 x 600 La0.038XPZ 587 Lw ConCar

5.60 €

1 3 Days 564615602AVX 10 x 615 La0.039XPZ 602 Lw ConCar

5.60 €

1 3 Days 574625612AVX 10 x 625 La0.04XPZ 612 Lw ConCar

5.60 €

1 3 Days 584635622AVX 10 x 635 La0.04XPZ 622 Lw ConCar

5.60 €

1 3 Days 592643630AVX 10 x 643 La0.041XPZ 630 Lw ConCar

Tech Support