ConCar Power Belt - Profile 5V / 15J (G2125V0530)

ConCar Power Belt - Profile 5V / 15J G2125V0530

Product Details:

Manufacturer part number: G2125V0530

Brand: CONCAR

Price: 99.45

Delivery time: 3 Days


Technical Data:

Number of ribs: 2

Outside length: - mm

Outside length: - inch

Width: - mm

Type: Standard


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G2125V0530

Part Number
G2125V0530
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of ribs Outside length
(mm)
Outside length
(inch)
Width
(mm)
Type Antistatic Additional description Weight
(kg)
Description

99.45 €

1 3 Days 2---StandardNo2/ 15J 13460.678-

Loading...

  1. 1

Basic information

Height(mm) 15.1 Rib spacing(mm) 17.5 Material Neoprene
Tension cord Polyester

This page is ConCar Power Belt - Profile 5V / 15J, part number G2125V0530.
You can find the detail information about specifications and dimensions on part number G2125V0530.

Variation of this product

Part Number
G2125V0560
G2125V0600
G2125V0630
G2125V0670
G2125V0710
G2125V0750
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of ribs Outside length
(mm)
Outside length
(inch)
Width
(mm)
Type Antistatic Additional description Weight
(kg)
Description

106.13 €

1 3 Days 2---StandardNo2/ 15J 14220.717-

113.36 €

1 3 Days 2---StandardNo2/ 15J 15240.768-

120.97 €

1 3 Days 2---StandardNo2/ 15J 16000.806-

129.37 €

1 3 Days 2---StandardNo2/ 15J 17020.858-

132.85 €

1 3 Days 2---StandardNo2/ 15J 18030.909-

141.23 €

1 3 Days 2---StandardNo2/ 15J 19050.96-

Tech Support