ConCar Power Belt - Profile 8V / 25J

ConCar Power Belt - Profile 8V / 25J
[Specifications]
・Material: Neoprene
・Height(mm): 25.5
・Rib spacing(mm): 28.6

Banded belts consist of several V-belts which are connected to each other via a resilient tie band. The individual belts in the banded belt have the same length and cannot expand in different ways. The connection prevents the belts from twisting sideways or jumping out of the pulley. A banded belt stands out particularly for its even, highly stable power transfer and because it compensates for vibrations and oscillations. For this reason, banded belts are frequently used for drives with particularly high impulse or impact loads. ConCar maintains one of the largest band belt warehouses in Europe.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G2128V2000
G2128V2650
G2138V1000
G2138V1060
G2138V1120
G2138V1180
G2138V1250
G2138V1320
G2138V1400
G2138V1500
G2138V1600
G2138V1700
G2138V1800
G2138V1900
G2138V2000
G2138V2120
G2138V2240
G2138V2360
G2138V2500
G2138V2650
G2138V2800
G2138V3000
G2138V3150
G2138V3350
G2138V3550
G2138V3750
G2138V4000
G2138V4250
G2138V4500
G2138V4750
G2138V5000
G2148V1000
G2148V1060
G2148V1120
G2148V1180
G2148V1250
G2148V1320
G2148V1400
G2148V1500
G2148V1600
G2148V1700
G2148V1800
G2148V1900
G2148V2000
G2148V2120
G2148V2240
G2148V2360
G2148V2500
G2148V2650
G2148V2800
G2148V3000
G2148V3150
G2148V3350
G2148V3550
G2148V3750
G2148V4000
G2148V4250
G2148V4500
G2148V4750
G2148V5000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of ribs Additional description Weight
(kg)

624.69 €

1 3 Days 22/ 25J 50807.041

828.80 €

1 3 Days 22/ 25J 67319.329

482.26 €

1 3 Days 33/ 25J 25405.281

504.09 €

1 3 Days 33/ 25J 26925.597

532.48 €

1 3 Days 33/ 25J 28455.915

562.34 €

1 3 Days 33/ 25J 29976.231

591.44 €

1 3 Days 33/ 25J 31756.601

620.06 €

1 3 Days 33/ 25J 33536.971

660.50 €

1 3 Days 33/ 25J 35567.393

703.54 €

1 3 Days 33/ 25J 38107.921

743.18 €

1 3 Days 33/ 25J 40648.449

798.67 €

1 3 Days 33/ 25J 43188.977

846.12 €

1 3 Days 33/ 25J 45729.505

896.99 €

1 3 Days 33/ 25J 482610.033

937.08 €

1 3 Days 33/ 25J 508010.561

1,009.37 €

1 3 Days 33/ 25J 538511.195

1,060.63 €

1 3 Days 33/ 25J 569011.83

1,111.65 €

1 3 Days 33/ 25J 599412.462

1,173.75 €

1 3 Days 33/ 25J 635013.202

1,243.09 €

1 3 Days 33/ 25J 673113.994

1,323.54 €

1 3 Days 33/ 25J 711214.786

1,410.25 €

1 3 Days 33/ 25J 762015.842

1,486.58 €

1 3 Days 33/ 25J 800116.634

1,582.51 €

1 3 Days 33/ 25J 850917.69

1,680.81 €

1 3 Days 33/ 25J 901718.746

1,774.57 €

1 3 Days 33/ 25J 952519.802

1,887.95 €

1 3 Days 33/ 25J 1016021.123

2,011.51 €

1 3 Days 33/ 25J 1079522.443

2,145.62 €

1 3 Days 33/ 25J 1143023.763

2,270.44 €

1 3 Days 33/ 25J 1206525.083

2,389.98 €

1 3 Days 33/ 25J 1270026.4

643.01 €

1 3 Days 44/ 25J 25407.041

672.07 €

1 3 Days 44/ 25J 26927.462

710.04 €

1 3 Days 44/ 25J 28457.886

749.79 €

1 3 Days 44/ 25J 29978.308

788.53 €

1 3 Days 44/ 25J 31758.801

826.68 €

1 3 Days 44/ 25J 33539.295

880.67 €

1 3 Days 44/ 25J 35569.857

938.06 €

1 3 Days 44/ 25J 381010.561

990.94 €

1 3 Days 44/ 25J 406411.265

1,064.91 €

1 3 Days 44/ 25J 431811.969

1,128.17 €

1 3 Days 44/ 25J 457212.674

1,196.01 €

1 3 Days 44/ 25J 482613.378

1,249.37 €

1 3 Days 44/ 25J 508014.082

1,345.83 €

1 3 Days 44/ 25J 538514.927

1,414.14 €

1 3 Days 44/ 25J 569015.773

1,482.23 €

1 3 Days 44/ 25J 599416.615

1,564.99 €

1 3 Days 44/ 25J 635017.602

1,657.38 €

1 3 Days 44/ 25J 673118.658

1,764.75 €

1 3 Days 44/ 25J 711219.714

1,880.40 €

1 3 Days 44/ 25J 762021.123

1,982.11 €

1 3 Days 44/ 25J 800122.179

2,110.03 €

1 3 Days 44/ 25J 850923.587

2,241.13 €

1 3 Days 44/ 25J 901724.995

2,366.05 €

1 3 Days 44/ 25J 952526.403

2,517.88 €

1 3 Days 44/ 25J 1016028.164

2,681.97 €

1 3 Days 44/ 25J 1079529.924

2,860.89 €

1 3 Days 44/ 25J 1143031.684

3,027.25 €

1 3 Days 44/ 25J 1206533.444

3,186.62 €

1 3 Days 44/ 25J 1270035.2

Loading...

Basic information

Height(mm) 25.5 Rib spacing(mm) 28.6 Material Neoprene
Tension cord Polyester

Tech Support