ConCar Power Belt - Profile SPA (G212SPA2120)

ConCar Power Belt - Profile SPA G212SPA2120

Product Details:

Manufacturer part number: G212SPA2120

Brand: CONCAR

Price: 99.45

Delivery time: 3 Days


Technical Data:

Number of ribs: 2

Effective length: 2120 mm

Weight: 0.704 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G212SPA2120

Part Number
G212SPA2120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of ribs Effective length
(mm)
Weight
(kg)

99.45 €

1 3 Days 221200.704

Loading...

  1. 1

Basic information

Height(mm) 12.5 Rib spacing(mm) 14.5 Material Neoprene
Tension cord Polyester Standard DIN 7753

This page is ConCar Power Belt - Profile SPA, part number G212SPA2120.
You can find the detail information about specifications and dimensions on part number G212SPA2120.

Variation of this product

Part Number
G212SPA1600
G212SPA1700
G212SPA1800
G212SPA2240
G212SPA2360
G212SPA2500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of ribs Effective length
(mm)
Weight
(kg)

75.70 €

1 3 Days 216000.531

80.03 €

1 3 Days 217000.564

84.60 €

1 3 Days 218000.598

104.53 €

1 3 Days 222400.744

108.84 €

1 3 Days 223600.784

115.65 €

1 3 Days 225000.83

Tech Support