ConCar Power Belt - Profile SPC

ConCar Power Belt - Profile SPC

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Material: Neoprene
・Height(mm): 22.6
・Rib spacing(mm): 25.5
・Standard: DIN 7753

Banded belts consist of several V-belts which are connected to each other via a resilient tie band. The individual belts in the banded belt have the same length and cannot expand in different ways. The connection prevents the belts from twisting sideways or jumping out of the pulley. A banded belt stands out particularly for its even, highly stable power transfer and because it compensates for vibrations and oscillations. For this reason, banded belts are frequently used for drives with particularly high impulse or impact loads. ConCar maintains one of the largest band belt warehouses in Europe.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G212SPC3000
G212SPC3150
G212SPC4000
G212SPC4250
G212SPC4500
G212SPC4750
G212SPC5000
G213SPC10000
G213SPC10600
G213SPC11200
G213SPC11800
G213SPC12500
G213SPC2800
G213SPC3000
G213SPC3150
G213SPC3350
G213SPC3550
G213SPC3750
G213SPC4000
G213SPC4250
G213SPC4500
G213SPC4750
G213SPC5000
G213SPC5300
G213SPC5600
G213SPC6000
G213SPC6300
G213SPC6700
G213SPC7100
G213SPC7500
G213SPC8000
G213SPC8500
G213SPC9000
G213SPC9500
G214SPC10000
G214SPC10600
G214SPC11200
G214SPC11800
G214SPC12500
G214SPC2800
G214SPC3000
G214SPC3150
G214SPC3350
G214SPC3550
G214SPC3750
G214SPC4000
G214SPC4250
G214SPC4500
G214SPC4750
G214SPC5000
G214SPC5300
G214SPC5600
G214SPC6000
G214SPC6300
G214SPC6700
G214SPC7100
G214SPC7300
G214SPC7500
G214SPC8000
G214SPC8300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of ribs Width
(mm)
Effective length
(mm)
Type Antistatic Weight
(kg)
Description

303.66 €

1 3 Days 2-3000StandardNo3.33-

306.16 €

1 3 Days 2-3150StandardNo3.497-

379.34 €

1 3 Days 2-4000StandardNo4.44-

398.53 €

1 3 Days 2-4250StandardNo4.718-

417.97 €

1 3 Days 2-4500StandardNo4.995-

456.77 €

1 3 Days 2-4750StandardNo5.273-

474.22 €

1 3 Days 2-5000StandardNo5.55-

1,508.59 €

1 3 Days 3-10000StandardNo16.65-

1,611.72 €

1 3 Days 3-10600StandardNo17.649-

1,705.25 €

1 3 Days 3-11200StandardNo18.648-

1,793.00 €

1 3 Days 3-11800StandardNo19.647-

1,899.32 €

1 3 Days 3-12500StandardNo20.813-

455.31 €

1 3 Days 3-2800StandardNo4.662-

455.51 €

1 3 Days 3-3000StandardNo4.995-

459.20 €

1 3 Days 3-3150StandardNo5.245-

474.60 €

1 3 Days 3-3350StandardNo5.578-

499.83 €

1 3 Days 3223550sheathedYes5.9113 / SPC 3550 Lw ConCar Powerband

524.50 €

1 3 Days 3-3750StandardNo6.244-

569.04 €

1 3 Days 3-4000StandardNo6.66-

597.79 €

1 3 Days 3-4250StandardNo7.076-

626.92 €

1 3 Days 3-4500StandardNo7.493-

685.16 €

1 3 Days 3-4750StandardNo7.909-

711.34 €

1 3 Days 3-5000StandardNo8.325-

769.80 €

1 3 Days 3-5300StandardNo8.825-

852.71 €

1 3 Days 3-5600StandardNo9.324-

903.75 €

1 3 Days 3-6000StandardNo9.99-

948.46 €

1 3 Days 3-6300StandardNo10.49-

1,002.07 €

1 3 Days 3-6700StandardNo11.156-

1,078.17 €

1 3 Days 3-7100StandardNo11.822-

1,158.66 €

1 3 Days 3-7500StandardNo12.488-

1,227.68 €

1 3 Days 3-8000StandardNo13.32-

1,294.13 €

1 3 Days 3-8500StandardNo14.153-

1,381.68 €

1 3 Days 3-9000StandardNo14.985-

1,450.69 €

1 3 Days 3-9500StandardNo15.818-

2,011.44 €

1 3 Days 4-10000StandardNo22.2-

2,148.98 €

1 3 Days 4-10600StandardNo23.532-

2,273.66 €

1 3 Days 4-11200StandardNo24.864-

2,390.67 €

1 3 Days 4-11800StandardNo26.196-

2,532.44 €

1 3 Days 4-12500StandardNo27.75-

607.07 €

1 3 Days 4-2800StandardNo6.216-

607.31 €

1 3 Days 4-3000StandardNo6.66-

612.25 €

1 3 Days 4-3150StandardNo6.993-

632.79 €

1 3 Days 4-3350StandardNo7.437-

666.43 €

1 3 Days 4-3550StandardNo7.881-

699.34 €

1 3 Days 4-3750StandardNo8.325-

758.71 €

1 3 Days 4-4000StandardNo8.88-

797.03 €

1 3 Days 4-4250StandardNo9.435-

835.88 €

1 3 Days 4-4500StandardNo9.99-

913.57 €

1 3 Days 4-4750StandardNo10.545-

948.46 €

1 3 Days 4-5000StandardNo11.1-

1,026.38 €

1 3 Days 4-5300StandardNo11.766-

1,136.95 €

1 3 Days 4-5600StandardNo12.432-

1,204.99 €

1 3 Days 4-6000StandardNo13.32-

1,264.61 €

1 3 Days 4-6300StandardNo13.986-

1,336.09 €

1 3 Days 4-6700StandardNo14.874-

1,437.52 €

1 3 Days 4-7100StandardNo15.762-

1,478.46 €

1 3 Days 4-7300StandardNo16.206-

1,544.89 €

1 3 Days 4-7500StandardNo16.65-

1,636.92 €

1 3 Days 4-8000StandardNo17.76-

1,725.54 €

1 3 Days 4-8300StandardNo18.426-

Loading...

Basic information

Height(mm) 22.6 Rib spacing(mm) 25.5 Material Neoprene
Tension cord Polyester Standard DIN 7753

Tech Support