ConCar V-Belt - Profile 10 / Z (G0770340)

ConCar V-Belt - Profile 10 / Z G0770340

Product Details:

Manufacturer part number: G0770340

Brand: CONCAR

Price: 6.32

Delivery time: 3 Days


Technical Data:

Inside length: 340 mm

Inside length: 13 inch

Outside length: 378 mm

Effective length: 362 mm

Additional description: Z 13


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G0770340

Part Number
G0770340
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inside length
(mm)
Inside length
(inch)
Outside length
(mm)
Effective length
(mm)
Additional description Weight
(kg)
Description

6.32 €

1 3 Days 34013378362Z 130.02210 x 6 x 340 Li ConCar

Loading...

  1. 1

Basic information

Width(mm) 10 Height(mm) 6 Material Neoprene
Type sheathed Tension cord Polyester Antistatic Yes
Standard DIN 2215

This page is ConCar V-Belt - Profile 10 / Z, part number G0770340.
You can find the detail information about specifications and dimensions on part number G0770340.

Variation of this product

Part Number
G0770355
G0770375
G0770381
G0770400
G0770425
G0770450
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inside length
(mm)
Inside length
(inch)
Outside length
(mm)
Effective length
(mm)
Additional description Weight
(kg)
Description

6.32 €

1 3 Days 35514393377Z 140.02310 x 6 x 355 Li ConCar

6.32 €

1 3 Days 37514.75413397Z 14 3/40.02410 x 6 x 375 Li ConCar

6.32 €

1 3 Days 38115419403Z 150.02510 x 6 x 381 Li ConCar

6.32 €

1 3 Days 40015.5438422Z 15 1/20.02610 x 6 x 400 Li ConCar

6.32 €

1 3 Days 42516.5463447Z 16 1/20.02810 x 6 x 425 Li ConCar

6.32 €

1 3 Days 45017.5488472Z 17 1/20.02910 x 6 x 450 Li ConCar

Tech Support