ConCar V-Belt - Profile 13 / A (G0880480)

ConCar V-Belt - Profile 13 / A G0880480

Product Details:

Manufacturer part number: G0880480

Brand: CONCAR

Price: 7.04

Delivery time: 3 Days


Technical Data:

Inside length: 480 mm

Inside length: 19 inch

Outside length: 530 mm

Effective length: 510 mm

Additional description: A 19


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G0880480

Part Number
G0880480
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inside length
(mm)
Inside length
(inch)
Outside length
(mm)
Effective length
(mm)
Additional description Weight
(kg)
Description

7.04 €

1 3 Days 48019530510A 190.05413 x 8 x 480 Li ConCar

Loading...

  1. 1

Basic information

Width(mm) 13 Height(mm) 8 Material Neoprene
Type sheathed Tension cord Polyester Antistatic Yes
Standard DIN 2215

This page is ConCar V-Belt - Profile 13 / A, part number G0880480.
You can find the detail information about specifications and dimensions on part number G0880480.

Variation of this product

Part Number
G0880407
G0880457
G0880508
G0880535
G0880560
G0880575
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inside length
(mm)
Inside length
(inch)
Outside length
(mm)
Effective length
(mm)
Additional description Weight
(kg)
Description

7.04 €

1 3 Days 40716457437A 160.04613 x 8 x 407 Li ConCar

7.04 €

1 3 Days 45718507487A 180.05113 x 8 x 457 Li ConCar

7.04 €

1 3 Days 50820558538A 200.05713 x 8 x 508 Li ConCar

7.04 €

1 3 Days 53521585565A 210.0613 x 8 x 535 Li ConCar

7.04 €

1 3 Days 56022610590A 220.06313 x 8 x 560 Li ConCar

7.04 €

1 3 Days 57522.5625605A 22 1/20.06413 x 8 x 575 Li ConCar

Tech Support