ConCar V-Belt - Profile 17 / B (G0910000)

ConCar V-Belt - Profile 17 / B G0910000

Product Details:

Manufacturer part number: G0910000

Brand: CONCAR

Price: 107.83

Delivery time: 3 Days


Technical Data:

Inside length: 10000 mm

Inside length: 394 inch

Outside length: 10069 mm

Effective length: 10040 mm

Additional description: B 394


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G0910000

Part Number
G0910000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inside length
(mm)
Inside length
(inch)
Outside length
(mm)
Effective length
(mm)
Additional description Weight
(kg)
Description

107.83 €

1 3 Days 100003941006910040B 3941.9817 x 11 x 10000 Li ConCar

Loading...

  1. 1

Basic information

Width(mm) 17 Height(mm) 11 Material Neoprene
Type sheathed Tension cord Polyester Antistatic Yes
Standard DIN 2215

This page is ConCar V-Belt - Profile 17 / B, part number G0910000.
You can find the detail information about specifications and dimensions on part number G0910000.

Variation of this product

Part Number
G0990570
G0990615
G0990630
G0990650
G0990670
G0990686
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inside length
(mm)
Inside length
(inch)
Outside length
(mm)
Effective length
(mm)
Additional description Weight
(kg)
Description

8.53 €

1 3 Days 57022.5639610B 22 1/20.11317 x 11 x 570 Li ConCar

8.53 €

1 3 Days 61524684655B 240.12217 x 11 x 615 Li ConCar

8.53 €

1 3 Days 63025699670B 250.12517 x 11 x 630 Li ConCar

8.53 €

1 3 Days 65025.5719690B 25 1/20.12917 x 11 x 650 Li ConCar

8.53 €

1 3 Days 67026.5739710B 26 1/20.13317 x 11 x 670 Li ConCar

8.53 €

1 3 Days 68627755726B 270.13617 x 11 x 686 Li ConCar

Tech Support