ConCar V-Belt - Profile 22 / C

ConCar V-Belt - Profile 22 / C
[Specifications]
・Type: sheathed
・Material: Neoprene
・Width(mm): 22
・Height(mm): 14
・Standard: DIN 2215

The wrapped V-belts also include classic V-belts and narrow V-belts in equal measure. Both belt types are positive engagement, trapezoid drive belts made of neoprene with textile wrapping and polyester cord, the force of which is transferred in the edges. Narrow V-belts are, as their name suggests, somewhat narrower, but transfer more power via the edge, since they are higher than classic V-belts. They are mainly used in mechanical engineering.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G1111000
G1111015
G1111060
G1111090
G1111120
G1111168
G1111180
G1111200
G1111215
G1111220
G1111250
G1111295
G1111320
G1111350
G1111375
G1111400
G1111425
G1111450
G1111500
G1111524
G1111550
G1111574
G1111600
G1111650
G1111675
G1111700
G1111727
G1111750
G1111778
G1111800
G1111825
G1111850
G1111875
G1111900
G1111950
G1111981
G1112000
G1112025
G1112060
G1112083
G1112100
G1112120
G1112159
G1112210
G1112220
G1112240
G1112260
G1112286
G1112360
G1112420
G1112438
G1112450
G1112500
G1112525
G1112540
G1112560
G1112600
G1112650
G1112667
G1112733
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inside length
(mm)
Inside length
(inch)
Outside length
(mm)
Effective length
(mm)
Additional description Weight
(kg)
Description

17.03 €

1 3 Days 100039.510881058C 39 1/20.3322 x 14 x 1000 Li ConCar

17.03 €

1 3 Days 10154011031073C 400.33522 x 14 x 1015 Li ConCar

17.03 €

1 3 Days 10604211481118C 420.3522 x 14 x 1060 Li ConCar

17.03 €

1 3 Days 10904311781148C 430.3622 x 14 x 1090 Li ConCar

17.75 €

1 3 Days 11204412081178C 440.3722 x 14 x 1120 Li ConCar

17.75 €

1 3 Days 11684612561226C 460.38522 x 14 x 1168 Li ConCar

17.75 €

1 3 Days 118046.512681238C 46 1/20.38922 x 14 x 1180 Li ConCar

17.75 €

1 3 Days 12004712881258C 470.39622 x 14 x 1200 Li ConCar

17.75 €

1 3 Days 121547.513031273C 47 1/20.40122 x 14 x 1215 Li ConCar

17.75 €

1 3 Days 12204813081278C 480.40322 x 14 x 1220 Li ConCar

17.75 €

1 3 Days 12504913381308C 490.41322 x 14 x 1250 Li ConCar

19.34 €

1 3 Days 12955113831353C 510.42722 x 14 x 1295 Li ConCar

19.34 €

1 3 Days 13205214081378C 520.43622 x 14 x 1320 Li ConCar

20.41 €

1 3 Days 13505314381408C 530.44622 x 14 x 1350 Li ConCar

20.41 €

1 3 Days 13755414631433C 540.45422 x 14 x 1375 Li ConCar

20.41 €

1 3 Days 14005514881458C 550.46222 x 14 x 1400 Li ConCar

22.37 €

1 3 Days 14255615131483C 560.4722 x 14 x 1425 Li ConCar

22.37 €

1 3 Days 14505715381508C 570.47922 x 14 x 1450 Li ConCar

22.37 €

1 3 Days 1500-15881558C 590.49522 x 14 x 1500 Li ConCar

23.56 €

1 3 Days 1524-16121582C 600.50322 x 14 x 1524 Li ConCar

23.56 €

1 3 Days 1550-16381608C 610.51222 x 14 x 1550 Li ConCar

23.56 €

1 3 Days 1574-16621632C 620.51922 x 14 x 1574 Li ConCar

23.56 €

1 3 Days 1600-16881658C 630.52822 x 14 x 1600 Li ConCar

25.39 €

1 3 Days 1650-17381708C 650.54522 x 14 x 1650 Li ConCar

25.39 €

1 3 Days 1675-17631733C 660.55322 x 14 x 1675 Li ConCar

25.39 €

1 3 Days 1700-17881758C 670.56122 x 14 x 1700 Li ConCar

26.40 €

1 3 Days 1727-18151785C 680.5722 x 14 x 1727 Li ConCar

26.40 €

1 3 Days 17506918381808C 690.57822 x 14 x 1750 Li ConCar

26.40 €

1 3 Days 17787018661836C 700.58722 x 14 x 1778 Li ConCar

26.40 €

1 3 Days 18007118881858C 710.59422 x 14 x 1800 Li ConCar

29.14 €

1 3 Days 18257219131883C 720.60222 x 14 x 1825 Li ConCar

29.14 €

1 3 Days 18507319381908C 730.61122 x 14 x 1850 Li ConCar

29.14 €

1 3 Days 18757419631933C 740.61922 x 14 x 1875 Li ConCar

29.14 €

1 3 Days 19007519881958C 750.62722 x 14 x 1900 Li ConCar

29.49 €

1 3 Days 19507720382008C 770.64422 x 14 x 1950 Li ConCar

29.67 €

1 3 Days 19817820692039C 780.65422 x 14 x 1981 Li ConCar

29.67 €

1 3 Days 20007920882058C 790.6622 x 14 x 2000 Li ConCar

29.67 €

1 3 Days 20258021132083C 800.66822 x 14 x 2025 Li ConCar

30.67 €

1 3 Days 20608121482118C 810.6822 x 14 x 2060 Li ConCar

31.98 €

1 3 Days 20838221712141C 820.68722 x 14 x 2083 Li ConCar

31.21 €

1 3 Days 21008321882158C 830.69322 x 14 x 2100 Li ConCar

31.92 €

1 3 Days 212083.522082178C 83 1/20.722 x 14 x 2120 Li ConCar

31.92 €

1 3 Days 21598522472217C 850.71222 x 14 x 2159 Li ConCar

32.52 €

1 3 Days 22108722982268C 870.72922 x 14 x 2210 Li ConCar

32.52 €

1 3 Days 222087.523082278C 87 1/20.73322 x 14 x 2220 Li ConCar

32.52 €

1 3 Days 22408823282298C 880.73922 x 14 x 2240 Li ConCar

34.94 €

1 3 Days 22608923482318C 890.74622 x 14 x 2260 Li ConCar

34.94 €

1 3 Days 22869023742344C 900.75422 x 14 x 2286 Li ConCar

34.94 €

1 3 Days 23609324482418C 930.77922 x 14 x 2360 Li ConCar

36.85 €

1 3 Days 24209525082478C 950.79922 x 14 x 2420 Li ConCar

36.85 €

1 3 Days 24389625262496C 960.80522 x 14 x 2438 Li ConCar

36.85 €

1 3 Days 245096.525382508C 96 1/20.80922 x 14 x 2450 Li ConCar

36.85 €

1 3 Days 250098.525882558C 98 1/20.82522 x 14 x 2500 Li ConCar

38.23 €

1 3 Days 252599.526132583C 99 1/20.83322 x 14 x 2525 Li ConCar

38.23 €

1 3 Days 254010026282598C 1000.83822 x 14 x 2540 Li ConCar

38.23 €

1 3 Days 256010126482618C 1010.84522 x 14 x 2560 Li ConCar

38.23 €

1 3 Days 260010226882658C 1020.85822 x 14 x 2600 Li ConCar

39.22 €

1 3 Days 265010427382708C 1040.87522 x 14 x 2650 Li ConCar

39.22 €

1 3 Days 266710527552725C 1050.8822 x 14 x 2667 Li ConCar

39.22 €

1 3 Days 2733107.528212791C 107 1/20.90222 x 14 x 2733 Li ConCar

Loading...

Basic information

Width(mm) 22 Height(mm) 14 Material Neoprene
Type sheathed Tension cord Polyester Antistatic Yes
Standard DIN 2215

Tech Support