ConCar V-Belt - Profile 32 / D (G1312500)

ConCar V-Belt - Profile 32 / D G1312500

Product Details:

Manufacturer part number: G1312500

Brand: CONCAR

Price: 399.23

Delivery time: 3 Days


Technical Data:

Inside length: 12500 mm

Inside length: 492 inch

Outside length: 12626 mm

Effective length: 12575 mm

Additional description: D 492


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G1312500

Part Number
G1312500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inside length
(mm)
Inside length
(inch)
Outside length
(mm)
Effective length
(mm)
Additional description Weight
(kg)
Description

399.23 €

1 3 Days 125004921262612575D 4928.43832 x 20 x 12500 Li ConCar

Loading...

  1. 1

Basic information

Width(mm) 32 Height(mm) 20 Material Neoprene
Type sheathed Tension cord Polyester Antistatic Yes
Standard DIN 2215

This page is ConCar V-Belt - Profile 32 / D, part number G1312500.
You can find the detail information about specifications and dimensions on part number G1312500.

Variation of this product

Part Number
G1310000
G1311200
G1311990
G1332000
G1332500
G1332650
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inside length
(mm)
Inside length
(inch)
Outside length
(mm)
Effective length
(mm)
Additional description Weight
(kg)
Description

320.69 €

1 3 Days 100003941012610075D 3946.7532 x 20 x 10000 Li ConCar

359.39 €

1 3 Days 112004411132611275D 4417.5632 x 20 x 11200 Li ConCar

384.78 €

1 3 Days 119904721211612065D 4728.0932 x 20 x 11990 Li ConCar

69.51 €

1 3 Days 20007921262075D 791.3532 x 20 x 2000 Li ConCar

69.51 €

1 3 Days 250098.526262575D 98 1/21.68832 x 20 x 2500 Li ConCar

74.76 €

1 3 Days 265010427762725D 1041.78932 x 20 x 2650 Li ConCar

Tech Support