ConCar V-Belt - Profile 5

ConCar V-Belt - Profile 5
[Specifications]
・Type: sheathed
・Material: Neoprene
・Width(mm): 5
・Height(mm): 3
・Standard: DIN 2215

The wrapped V-belts also include classic V-belts and narrow V-belts in equal measure. Both belt types are positive engagement, trapezoid drive belts made of neoprene with textile wrapping and polyester cord, the force of which is transferred in the edges. Narrow V-belts are, as their name suggests, somewhat narrower, but transfer more power via the edge, since they are higher than classic V-belts. They are mainly used in mechanical engineering.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G0050190
G0050229
G0050260
G0050280
G0050300
G0050315
G0050322
G0050335
G0050375
G0050425
G0050475
G0050500
G0050530
G0050554
G0050600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inside length
(mm)
Outside length
(mm)
Effective length
(mm)
Weight
(kg)
Description

8.36 €

1 3 Days 1902092010.0035 x 3 x 190 Li ConCar

6.78 €

1 17 Days 2292482400.0045 x 3 x 229 Li ConCar

8.36 €

1 3 Days 2602792710.0055 x 3 x 260 Li ConCar

8.36 €

1 3 Days 2802992910.0055 x 3 x 280 Li ConCar

8.36 €

1 3 Days 3003193110.0055 x 3 x 300 Li ConCar

8.36 €

1 3 Days 3153343260.0065 x 3 x 315 Li ConCar

8.36 €

1 3 Days 3223413330.0065 x 3 x 322 Li ConCar

8.36 €

1 3 Days 3353543460.0065 x 3 x 335 Li ConCar

8.36 €

1 3 Days 3753943860.0075 x 3 x 375 Li ConCar

8.36 €

1 3 Days 4254444360.0085 x 3 x 425 Li ConCar

8.36 €

1 3 Days 4754944860.0095 x 3 x 475 Li ConCar

8.36 €

1 3 Days 5005195110.0095 x 3 x 500 Li ConCar

8.34 €

1 17 Days 5305495410.015 x 3 x 530 Li ConCar

8.36 €

1 3 Days 5545735650.015 x 3 x 554 Li ConCar

8.36 €

1 3 Days 6006196110.0115 x 3 x 600 Li ConCar

Loading...

  1. 1

Basic information

Width(mm) 5 Height(mm) 3 Material Neoprene
Type sheathed Tension cord Polyester Antistatic Yes
Standard DIN 2215

Tech Support