Manufacturer part number: G0060280
Brand: CONCAR
Price: Please contact the support for quotation
Delivery time: Quote
Inside length: 280 mm
Outside length: 305 mm
Effective length: 295 mm
Weight: 0.007 kg
Description: 6 x 4 x 280 Li ConCar
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
G0060280
Width(mm) | 6 | Height(mm) | 4 | Material | Neoprene |
---|---|---|---|---|---|
Type | sheathed | Tension cord | Polyester | Antistatic | Yes |
Standard | DIN 2215 |
This page is ConCar V-Belt - Profile 6, part number G0060280.
You can find the detail information about specifications and dimensions on part number G0060280.
Configure
Part Number |
---|
G0060300 |
G0060335 |
G0060400 |
G0060425 |
G0060450 |
G0060500 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inside length (mm) | Outside length (mm) | Effective length (mm) | Weight (kg) | Description |
---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 300 | 325 | 315 | 0.008 | 6 x 4 x 300 Li ConCar | ||
- | 1 | Quote | 335 | 360 | 350 | 0.009 | 6 x 4 x 335 Li ConCar | ||
- | 1 | Quote | 400 | 425 | 415 | 0.01 | 6 x 4 x 400 Li ConCar | ||
- | 1 | Quote | 425 | 450 | 440 | 0.011 | 6 x 4 x 425 Li ConCar | ||
8.66 € | 1 | 3 Days | 450 | 475 | 465 | 0.012 | 6 x 4 x 450 Li ConCar | ||
8.66 € | 1 | 3 Days | 500 | 525 | 515 | 0.013 | 6 x 4 x 500 Li ConCar |