Manufacturer part number: G0760475
Brand: CONCAR
Price: 6.79 €
Delivery time: 3 Days
Inside length: 475 mm
Outside length: 506 mm
Effective length: 494 mm
Weight: 0.02 kg
Description: 8 x 5 x 475 Li ConCar
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
G0760475
Width(mm) | 8 | Height(mm) | 5 | Material | Neoprene |
---|---|---|---|---|---|
Type | sheathed | Tension cord | Polyester | Antistatic | Yes |
Standard | DIN 2215 |
This page is ConCar V-Belt - Profile 8, part number G0760475.
You can find the detail information about specifications and dimensions on part number G0760475.
Configure
Basic Attributes
Inside length(mm)
Outside length(mm)
Effective length(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
G0760385 |
G0760425 |
G0760450 |
G0760490 |
G0760500 |
G0760530 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inside length (mm) | Outside length (mm) | Effective length (mm) | Weight (kg) | Description |
---|---|---|---|---|---|---|---|---|---|
6.79 € | 1 | 3 Days | 385 | 416 | 404 | 0.016 | 8 x 5 x 385 Li ConCar | ||
6.79 € | 1 | 3 Days | 425 | 456 | 444 | 0.018 | 8 x 5 x 425 Li ConCar | ||
6.79 € | 1 | 3 Days | 450 | 481 | 469 | 0.019 | 8 x 5 x 450 Li ConCar | ||
6.79 € | 1 | 3 Days | 490 | 521 | 509 | 0.021 | 8 x 5 x 490 Li ConCar | ||
6.79 € | 1 | 3 Days | 500 | 531 | 519 | 0.021 | 8 x 5 x 500 Li ConCar | ||
6.79 € | 1 | 3 Days | 530 | 561 | 549 | 0.022 | 8 x 5 x 530 Li ConCar |