GardenPower - Profile 3L (3L150)

GardenPower - Profile 3L 3L150

Product Details:

Manufacturer part number: 3L150

Brand: CONCAR

Price: 15.82

Delivery time: 3 Days


Technical Data:

Outside length: 381 mm

Outside length: 15 inch

Weight: 0.022 kg

Description: 3L - 150


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3L150

Part Number
3L150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside length
(mm)
Outside length
(inch)
Weight
(kg)
Description

15.82 €

1 3 Days 381150.0223L - 150

Loading...

  1. 1

Basic information

Width(mm) 9.5 Height(mm) 5.5 Material Neoprene
Type sheathed Tension cord Kevlar Antistatic Yes
Standard RMA IP23

This page is GardenPower - Profile 3L, part number 3L150.
You can find the detail information about specifications and dimensions on part number 3L150.

Variation of this product

Part Number
3L160
3L170
3L180
3L190
3L200
3L210
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside length
(mm)
Outside length
(inch)
Weight
(kg)
Description

15.82 €

1 3 Days 406160.0233L - 160

15.82 €

1 3 Days 432170.0253L - 170

16.01 €

1 3 Days 457180.0263L - 180

16.26 €

1 3 Days 483190.0283L - 190

18.67 €

1 3 Days 508200.0293L - 200

18.67 €

1 3 Days 533210.033L - 210

Tech Support