Hole Wedge Belt (G23517)

Hole Wedge Belt G23517

Product Details:

Manufacturer part number: G23517

Brand: CONCAR

Price: 19.97

Delivery time: 3 Days


Technical Data:

Weight / m: 0.18 kg

Shore hardness: 74 °

Description: final perforated V-belt B / 17


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G23517

Part Number
G23517
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Weight / m
(kg)
Shore hardness
(°)
Description

19.97 €

1 3 Days 0.1874final perforated V-belt B / 17

Loading...

  1. 1

Basic information

Roll length(m) 50 Material Neoprene Antistatic Yes
Standard DIN 2216

This page is Hole Wedge Belt, part number G23517.
You can find the detail information about specifications and dimensions on part number G23517.

Variation of this product

Part Number
G2351090
G23513
G2351390
G2351790
G23522
G2352290
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Weight / m
(kg)
Shore hardness
(°)
Description

14.78 €

1 3 Days 0.0690final perforated V-belt Z / 10 (90 ° Shore)

15.44 €

1 3 Days 0.1174final perforated V-belt A / 13

18.08 €

1 3 Days 0.1190final perforated V-belt A / 13 (90 ° Shore)

27.42 €

1 3 Days 0.1890final perforated V-belt B / 17 (90 ° Shore)

37.41 €

1 3 Days 0.3374final perforated V-belt C / 22

44.34 €

1 3 Days 0.3390Finite hole V-belt C / 22 (90 ° Shore)

Tech Support