Nu-T Link (G236NL10)

Product Details:

Manufacturer part number: G236NL10

Brand: CONCAR

Price: 78.54

Delivery time: 3 Days


Technical Data:

Width: 10 mm

Height: 6 mm

Weight / m: 0.12 kg

Description: Nu-T Link Z / 10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G236NL10

Part Number
G236NL10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Weight / m
(kg)
Description

78.54 €

1 3 Days 1060.12Nu-T Link Z / 10

Loading...

  1. 1

Basic information

Roll length(m) 20 Material Polyurethane with fabric inserts Type with metal rivets
Antistatic No Colour orange

This page is Nu-T Link, part number G236NL10.
You can find the detail information about specifications and dimensions on part number G236NL10.

Variation of this product

Part Number
G236NL13
G236NL17
G236NL22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)
Weight / m
(kg)
Description

84.84 €

1 3 Days 1380.177Nu-T Link A / 13

92.39 €

1 3 Days 17110.225Nu-T Link B / 17

144.48 €

1 3 Days 22140.343Nu-T Link C / 22

Tech Support