Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
G31110100-[1-30/1] |
G31110130-[1-30/1] |
G31110170-[1-30/1] |
Part Number | Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Roll length (m) | Weight / m (kg) | Description | |
---|---|---|---|---|---|---|---|---|
1 | 17 Days | 10 | 6.5 | 1 ~ 30 | 2.54 | CL 10 / Z | ||
1 | 17 Days | 13 | 8 | 1 ~ 30 | 3.3 | CL 13 / A | ||
1 | 17 Days | 17 | 11.5 | 1 ~ 30 | 4.32 | CL 17 / B |
Loading...
Material | Polyurethane | Type | serrated | Tension cord | No |
---|---|---|---|---|---|
Antistatic | No | Colour | Brown | FDA approval | Yes |
Shore hardness(°) | 80 Shore A |