Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
G3160100-[1-30/1] |
G3160130-[1-30/1] |
G3160170-[1-30/1] |
G3160200-[1-30/1] |
G3160220-[1-30/1] |
G3160250-[1-30/1] |
G3160320-[1-30/1] |
Part Number | Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Roll length (m) | Weight / m (kg) | Description | |
---|---|---|---|---|---|---|---|---|
1 | 3 Days | 10 | 6.5 | 1 ~ 30 | 0.085 | VM-SG 10 / Z | ||
1 | 3 Days | 13 | 8 | 1 ~ 30 | 0.133 | VM-SG 13 / A | ||
1 | 3 Days | 17 | 11.5 | 1 ~ 30 | 0.61 | VM-SG 17 / B | ||
1 | 17 Days | 20 | 12.5 | 1 ~ 30 | 0.28 | VM-SG 20 | ||
1 | 3 Days | 22 | 14.5 | 1 ~ 30 | 0.345 | VM-SG 22 / C | ||
1 | 17 Days | 25 | 16.5 | 1 ~ 30 | 0.443 | VM-SG 25 | ||
1 | 17 Days | 32 | 21.5 | 1 ~ 30 | 0.7 | VM-SG 32 / D |
Loading...
Material | Polyurethane | Type | not serrated | Tension cord | No |
---|---|---|---|---|---|
Antistatic | No | Colour | Red | FDA approval | No |
Shore hardness(°) | 90 Shore A | Additional description | with supergrip |
Configure