Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
G33110130-[1-30/1] |
G33110170-[1-30/1] |
G33110220-[1-30/1] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Roll length (m) | Weight / m (kg) | Description | |
---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 13 | 8 | 1 ~ 30 | 0.13 | VO-GT 13 / A | ||
- | 1 | Quote | 17 | 11.5 | 1 ~ 30 | 0.17 | VO-GT 17 / B | ||
- | 1 | Quote | 22 | 12.5 | 1 ~ 30 | 0.28 | VO-GT 22 / C |
Loading...
Material | Polyurethane | Type | serrated | Tension cord | No |
---|---|---|---|---|---|
Antistatic | No | Colour | orange | FDA approval | Yes |
Shore hardness(°) | 83 Shore A |