PU V-Belt - VO-SG

PU V-Belt - VO-SG
[Specifications]
・Type: not serrated
・Material: Polyurethane
・Shore hardness(°): 83 Shore A
・Colour: orange

With its large selection of PU V-belts, ConCar offers solution options for all sectors for your conveyance and transport applications. PU V-belts are available in many different profiles, hardness degrees (colours), with and without tension members, and are largely FDA / USDA approved. The range is rounded off by corresponding welding tools, with which you can easily weld these belts. The tools are also available individually.
・PU V-Belt - VO-SG

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G3140130-[1-30/1]
G3140170-[1-30/1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Roll length
(m)
Weight / m
(kg)
Description
1 17 Days 1381 ~ 300.133VO-SG 13 / A
1 17 Days 1711.51 ~ 300.223VO-SG 17 / B

Loading...

  1. 1

Basic information

Material Polyurethane Type not serrated Tension cord No
Antistatic No Colour orange FDA approval No
Shore hardness(°) 83 Shore A Additional description with supergrip

Tech Support