Twin V-Belt - Profile AA (G24AA061)

Twin V-Belt - Profile AA G24AA061

Product Details:

Manufacturer part number: G24AA061

Brand: CONCAR

Price: 42.33

Delivery time: 3 Days


Technical Data:

Reference length: 1600 mm

Reference length: 61 inch

Additional description: HAA 1600

Weight: 0.24 kg

Description: AA 61


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G24AA061

Part Number
G24AA061
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Reference length
(mm)
Reference length
(inch)
Additional description Weight
(kg)
Description

42.33 €

1 3 Days 160061HAA 16000.24AA 61

Loading...

  1. 1

Basic information

Width(mm) 13 Height(mm) 10 Material Neoprene
Type sheathed Tension cord Polyester Antistatic Yes
Standard DIN 7722

This page is Twin V-Belt - Profile AA, part number G24AA061.
You can find the detail information about specifications and dimensions on part number G24AA061.

Variation of this product

Part Number
G24AA051
G24AA060
G24AA064
G24AA068
G24AA069
G24AA070
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Reference length
(mm)
Reference length
(inch)
Additional description Weight
(kg)
Description

35.37 €

1 3 Days 134551HAA 13450.202AA 51

41.56 €

1 3 Days 157460HAA 15740.236AA 60

44.45 €

1 3 Days 167564HAA 16750.251AA 64

47.04 €

1 3 Days 177768HAA 17770.267AA 68

47.90 €

1 3 Days 180369HAA 18030.27AA 69

48.61 €

1 3 Days 182870HAA 18280.274AA 70

Tech Support