Twin V-Belt - Profile BB (G24BB053)

Twin V-Belt - Profile BB G24BB053

Product Details:

Manufacturer part number: G24BB053

Brand: CONCAR

Price: 43.35

Delivery time: 3 Days


Technical Data:

Reference length: 1415 mm

Reference length: 53 inch

Additional description: HBB 1415

Weight: 0.354 kg

Description: BB 53


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G24BB053

Part Number
G24BB053
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Reference length
(mm)
Reference length
(inch)
Additional description Weight
(kg)
Description

43.35 €

1 3 Days 141553HBB 14150.354BB 53

Loading...

  1. 1

Basic information

Width(mm) 17 Height(mm) 13 Material Neoprene
Type sheathed Tension cord Polyester Antistatic Yes
Standard DIN 7722

This page is Twin V-Belt - Profile BB, part number G24BB053.
You can find the detail information about specifications and dimensions on part number G24BB053.

Variation of this product

Part Number
G24BB054
G24BB060
G24BB068
G24BB074
G24BB075
G24BB077
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Reference length
(mm)
Reference length
(inch)
Additional description Weight
(kg)
Description

44.15 €

1 3 Days 144054HBB 14400.36BB 54

48.92 €

1 3 Days 159860HBB 15980.4BB 60

52.70 €

1 3 Days 180068HBB 18000.428BB 68

57.34 €

1 3 Days 195074HBB 19500.488BB 74

58.01 €

1 3 Days 197575HBB 19750.494BB 75

59.00 €

1 3 Days 202577HBB 20250.506BB 77

Tech Support