Twin V-Belt - Profile CC (G24CC075)

Twin V-Belt - Profile CC G24CC075

Click on this image to zoom in.

Click on this image to zoom in.

  • Twin V-Belt - Profile CC G24CC075
  • Twin V-Belt - Profile CC G24CC075

Product Details:

Manufacturer part number: G24CC075

Brand: CONCAR

Price: 92.48

Delivery time: 3 Days


Technical Data:

Reference length: 2012 mm

Reference length: 75 inch

Additional description: HCC 2012

Weight: 0.885 kg

Description: CC 75


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G24CC075

Part Number
G24CC075
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Reference length
(mm)
Reference length
(inch)
Additional description Weight
(kg)
Description

92.48 €

1 3 Days 201275HCC 20120.885CC 75

Loading...

  1. 1

Basic information

Width(mm) 22 Height(mm) 17 Material Neoprene
Type sheathed Tension cord Polyester Antistatic Yes
Standard DIN 7722

This page is Twin V-Belt - Profile CC, part number G24CC075.
You can find the detail information about specifications and dimensions on part number G24CC075.

Variation of this product

Part Number
G24CC081
G24CC085
G24CC086
G24CC090
G24CC094
G24CC096
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Reference length
(mm)
Reference length
(inch)
Additional description Weight
(kg)
Description

99.45 €

1 3 Days 216481HCC 21640.952CC 81

104.60 €

1 3 Days 226685HCC 22660.997CC 85

106.56 €

1 3 Days 229186HCC 22911.008CC 86

111.57 €

1 3 Days 239390HCC 23931.053CC 90

116.56 €

1 3 Days 249594HCC 24951.098CC 94

118.55 €

1 3 Days 254596HCC 25451.12CC 96

Tech Support