V-Belt - Profile 13 x 5 (G413050468)

V-Belt - Profile 13 x 5 G413050468

Product Details:

Manufacturer part number: G413050468

Brand: CONCAR

Price: 17.83

Delivery time: 3 Days


Technical Data:

Inside length: 468 mm

Outside length: 500 mm

Weight: 0.041 kg

Description: 13 x 5 x 468 Li


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G413050468

Part Number
G413050468
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inside length
(mm)
Outside length
(mm)
Weight
(kg)
Description

17.83 €

1 3 Days 4685000.04113 x 5 x 468 Li

Loading...

  1. 1

Basic information

Width(mm) 13 Height(mm) 5 Material Neoprene
Type open-edge, serrated Tension cord Polyester Antistatic Yes
Angle(°) 24 Standard DIN 7719 / ISO 1604

This page is V-Belt - Profile 13 x 5, part number G413050468.
You can find the detail information about specifications and dimensions on part number G413050468.

Variation of this product

Part Number
G413050476
G413050700
G413051120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inside length
(mm)
Outside length
(mm)
Weight
(kg)
Description

18.14 €

1 3 Days 4765080.04213 x 5 x 476 Li

19.86 €

1 3 Days 7007320.06213 x 5 x 700 Li

25.11 €

1 3 Days 112011520.09913 x 5 x 1120 Li

Tech Support