V-Belt - Profile 21 x 6 (Part Numbers)

V-Belt - Profile 21 x 6
[Specifications]
・Type: open-edge, serrated
・Material: Neoprene
・Width(mm): 21
・Height(mm): 6
・Angle(°): 27
・Standard: DIN 7719 / ISO 1604

ConCar Vari-Speed variable speed belts are used for high-level force transmission in continuous variable-speed gears. Structured as an open-flank, moulded cogged V-belt with an additional fibre-reinforced elastomer layer, a variable speed belt ensures high stability and increases transverse rigidity. Due to the change in the pulley width, a continuous speed regulation of the drive is possible. ConCar can cut standard variable speed belts to a required width (from approx. 1-2 mm possible). The flank angle required can be set accordingly during cutting with a tolerance of +/- 1 degree. Cutting to size: +20 % added charge

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G421060530
G421060600
G421060675
G421060770
G421060870
G421060970
G421061090
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inside length
(mm)
Outside length
(mm)
Effective length
(mm)
Additional description Weight
(kg)
Description

28.20 €

1 3 Days 530568560W 20/ 5600.0821 x 6 x 530 Li

29.62 €

1 3 Days 600638630W 20/ 6300.0921 x 6 x 600 Li

32.78 €

1 3 Days 675713710W 20/ 7100.10121 x 6 x 675 Li

33.89 €

1 3 Days 770808800W 20/ 8000.11421 x 6 x 770 Li

35.87 €

1 3 Days 870908900W 20/ 9000.12921 x 6 x 870 Li

37.10 €

1 3 Days 97010081000W 20/ 10000.14321 x 6 x 970 Li

41.94 €

1 3 Days 109011281120W 20/ 11200.15921 x 6 x 1090 Li

Loading...

  1. 1

Basic information

Width(mm) 21 Height(mm) 6 Material Neoprene
Type open-edge, serrated Tension cord Polyester Antistatic Yes
Angle(°) 27 Standard DIN 7719 / ISO 1604

Tech Support