Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
G423100833
Width(mm) | 23 | Height(mm) | 10 | Material | Neoprene |
---|---|---|---|---|---|
Type | open-edge, serrated | Tension cord | Polyester | Antistatic | Yes |
Angle(°) | 30 | Standard | DIN 7719 / ISO 1604 |
This page is V-Belt - Profile 23 x 10, part number G423100833.
You can find the detail information about specifications and dimensions on part number G423100833.
Part Number |
---|
G423100513 |
G423100760 |
G423100813 |
G423100865 |
G423100935 |
G423100950 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inside length (mm) | Outside length (mm) | Weight (kg) | Description |
---|---|---|---|---|---|---|---|---|
46.43 € | 1 | 17 Days | - | - | 0.13 | - | ||
46.44 € | 1 | 3 Days | 760 | 823 | 0.192 | 23 x 10 x 760 Li | ||
46.57 € | 1 | 3 Days | 813 | 876 | 0.206 | 23 x 10 x 813 Li | ||
49.46 € | 1 | 3 Days | 865 | 928 | 0.219 | 23 x 10 x 865 Li | ||
53.62 € | 1 | 3 Days | 935 | 998 | 0.237 | 23 x 10 x 935 Li | ||
54.45 € | 1 | 3 Days | 950 | 1013 | 0.24 | 23 x 10 x 950 Li |