V-Belt - Profile 26 x 8 (G426080630)

V-Belt - Profile 26 x 8 G426080630

Product Details:

Manufacturer part number: G426080630

Brand: CONCAR

Price: 40.56

Delivery time: 3 Days


Technical Data:

Inside length: 630 mm

Outside length: 680 mm

Effective length: 670 mm

Additional description: W 25/ 670

Weight: 0.156 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G426080630

Part Number
G426080630
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inside length
(mm)
Outside length
(mm)
Effective length
(mm)
Additional description Weight
(kg)
Description

40.56 €

1 3 Days 630680670W 25/ 6700.15626 x 8 x 630 Li

Loading...

  1. 1

Basic information

Width(mm) 26 Height(mm) 8 Material Neoprene
Type open-edge, serrated Tension cord Polyester Antistatic Yes
Angle(°) 27 Standard DIN 7719 / ISO 1604

This page is V-Belt - Profile 26 x 8, part number G426080630.
You can find the detail information about specifications and dimensions on part number G426080630.

Variation of this product

Part Number
G426080655
G426080672
G426080680
G426080710
G426080750
G426080762
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inside length
(mm)
Outside length
(mm)
Effective length
(mm)
Additional description Weight
(kg)
Description

40.89 €

1 3 Days 655705695W 25/ 6950.16226 x 8 x 655 Li

41.50 €

1 3 Days 672722710W 25/ 7100.16626 x 8 x 672 Li

41.56 €

1 3 Days 680730720W 25/ 7200.16826 x 8 x 680 Li

42.63 €

1 3 Days 710760750W 25/ 7500.17526 x 8 x 710 Li

43.23 €

1 3 Days 750800790W 25/ 7900.18526 x 8 x 750 Li

43.54 €

1 3 Days 762812800W 25/ 8000.18726 x 8 x 762 Li

Tech Support