V-Belt - Profile 28 x 8 (G428080600)

V-Belt - Profile 28 x 8 G428080600

Product Details:

Manufacturer part number: G428080600

Brand: CONCAR

Price: 40.39

Delivery time: 3 Days


Technical Data:

Inside length: 600 mm

Outside length: 650 mm

Weight: 0.12 kg

Description: 28 x 8 x 600 Li


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G428080600

Part Number
G428080600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inside length
(mm)
Outside length
(mm)
Weight
(kg)
Description

40.39 €

1 3 Days 6006500.1228 x 8 x 600 Li

Loading...

  1. 1

Basic information

Width(mm) 28 Height(mm) 8 Material Neoprene
Type open-edge, serrated Tension cord Polyester Antistatic Yes
Angle(°) 25 Standard DIN 7719 / ISO 1604

This page is V-Belt - Profile 28 x 8, part number G428080600.
You can find the detail information about specifications and dimensions on part number G428080600.

Variation of this product

Part Number
G428080525
G428080650
G428080700
G428080710
G428080750
G428080780
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inside length
(mm)
Outside length
(mm)
Weight
(kg)
Description

35.32 €

1 3 Days 5255750.10528 x 8 x 525 Li

40.89 €

1 3 Days 6507000.1328 x 8 x 650 Li

41.99 €

1 3 Days 7007500.1428 x 8 x 700 Li

41.99 €

1 3 Days 7107600.14228 x 8 x 710 Li

43.23 €

1 3 Days 7508000.1528 x 8 x 750 Li

44.34 €

1 3 Days 7808300.15628 x 8 x 780 Li

Tech Support