V-Belt - Profile 29,5 x 7 (G429070880)

V-Belt - Profile 29,5 x 7 G429070880

Product Details:

Manufacturer part number: G429070880

Brand: CONCAR

Price: 62.73

Delivery time: 3 Days


Technical Data:

Inside length: 880 mm

Outside length: 905 mm

Weight: 0.22 kg

Description: 29,5 x 7 x 880 Li


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G429070880

Part Number
G429070880
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inside length
(mm)
Outside length
(mm)
Weight
(kg)
Description

62.73 €

1 3 Days 8809050.2229,5 x 7 x 880 Li

Loading...

  1. 1

Basic information

Width(mm) 29.5 Height(mm) 7 Material Neoprene
Type open-edge, serrated Tension cord Polyester Antistatic Yes
Angle(°) 28 Standard DIN 7719 / ISO 1604

This page is V-Belt - Profile 29,5 x 7, part number G429070880.
You can find the detail information about specifications and dimensions on part number G429070880.

Variation of this product

Part Number
G429070797
G429070817
G429071057
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inside length
(mm)
Outside length
(mm)
Weight
(kg)
Description

53.13 €

1 3 Days 7978410.19529,5 x 7 x 797 Li

58.26 €

1 3 Days 8178610.229,5 x 7 x 817 Li

69.95 €

1 3 Days 105711010.2629,5 x 7 x 1057 Li

Tech Support